Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-003-3A1G

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Silver

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
15.6
Product Length (cm.)
39.62
Product Length (ft.)
1.3
Product Length (m)
0.4
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
0.95
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Power - White
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
PHYSICAL
Color
Silver
Material of Construction
Aluminum
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.16
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-003-3A1GB

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
12
Product Length (cm.)
30.48
Product Length (ft.)
1
Product Length (m)
0.3
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
0.95
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
White LED indicates power
CHARGING
Total Charging Watts
7.5
Charging Ports
USB-A: 5V 1.5A (7.5W)
Charging Ports / Amps
(3) 1.5A
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.840 x 3.800 x 1.200
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
3.2 BTU/Hr
Power Provided to Connected Device(s)
Up to 5V 1.5A (7.5W) per USB Port
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3u; 802.3ab; 802.3az
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
No
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
N201-Series Cat6 Gigabit Snagless Patch Cables
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-003-3AG

3-Port USB 3.x (5Gbps) Hub with LAN Port, USB-C to 3x USB-A Ports and Gigabit Ethernet, White

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
Power Consumption (Watts)
2.50
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Connector Plating
Nickel
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
CHARGING
 
 
Charging Ports / Amps
(3) 0.9A
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
8.5 BTU/Hr
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
UASP Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.