Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-003-3AG-C

3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Product Type
Hub
Device Compatibility
Chromebook; Computer; Laptop; Router
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Source Type
AC Adapter; Bus
Power Consumption (Watts)
2.50
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
20V/3A; 60W
CONNECTIONS
Number of Ports
5
Ports
1
Ports Detail

Connect to a wired Ethernet network at speeds up to 10/100/1000Mbps (Gigabit)

Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Connector Plating
Nickel
Connector Style
Straight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green - Power, Orange - Activity
CHARGING
Number of Charging Ports
4
Total Charging Watts
60
Charging Port Type
(3) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports
(2) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports Details
  • Charge the host laptop or other PD Charging compatible device with up to 20V 3A (60W) via the PD port
  • One dedicated USB-A port provides up to 5V 1.5A (7.5W) of power output to quickly charge mobile devices
  • The remaining two USB-A ports each provide 0.9A charging output
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 3A
Compatible Devices
Chromebook; Laptop; Smartphone; Tablet
PHYSICAL
Color
White
Material of Construction
ABS, PVC
Plug Color
White
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.9mm
Cable Length (ft.)
0.36
Cable Length (in.)
4.33
Total Number of Ports
5
Unit Dimensions (hwd / in.)
0.650 x 3.780 x 1.575
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5 BTU/Hr
Operating Humidity Range
10 - 85 % RH, Non-Condensing
Storage Humidity Range
5 - 90 % RH, Non-Condensing
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port
 
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Data Transfer Rate
5 Gbps
Ethernet Support
Yes
UASP Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
 
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 
U460-003-3AGB-C

3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
Technology
Cat5/5e; Cat6; USB 3.x
Host Connector
USB C (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(3) USB A (FEMALE); USB C (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
Network Ports
RJ45 (FEMALE)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
Power Consumption (Watts)
2.50
USB Power Delivery (PD) Charging Support
Yes
 
CONNECTIONS
Number of Ports
5
 
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
USB C (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Green (Power), Orange (Activity)
CHARGING
 
Total Charging Watts
60
 
Charging Ports
USB-C: 60W (20V 3A) Power Delivery (PD 2.0); USB-A: 5V 1.5A (7.5W)
 
Charging Ports / Amps
(2) 0.9A; (1) 1.5A; (1) 3A
 
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
Cable Jacket Rating
VW-1
 
 
 
 
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.09
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.5 BTU/Hr
 
 
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5A) Output USB port
Relative Humidity
10% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3; 802.3az; 802.3u; 802.3x
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
UASP Support
Yes
Auto MDIX Support
Yes
Full Duplex Support
Yes
Suspend Mode Support
Yes
Remote Wakeup Support
Yes
Driver Required
No
Recommended Category Cable
Cat5e/Cat6
 
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
 
 
U460-003-3AMB

3-Port USB-C Hub with Card Reader, USB 3.x (5Gbps) Hub Ports and Card Reader Ports, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
 
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(3) USB A (FEMALE)
Data Ports Details
(3) USB-A - USB 3.2 Gen 1 (5 Gbps)
NETWORK
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
Power Consumption (Watts)
2.4
 
 
CONNECTIONS
Number of Ports
5
 
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(3) USB 3.0 A (FEMALE)
Side B - Connector 2
MICRO SD (FEMALE)
Side B - Connector 3
SD (FEMALE)
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
 
CHARGING
 
 
 
 
 
Charging Ports / Amps
(3) 0.9A
 
PHYSICAL
Color
Black
Material of Construction
Plastic
 
 
 
Cable Jacket Rating
VW-1
 
 
 
 
Unit Dimensions (hwd / in.)
0.430 x 3.700 x 1.600
Unit Packaging Type
Box
Unit Weight (lbs.)
0.11
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
BTUs
8.2
 
 
Power Provided to Connected Device(s)
5V 0.9A (4.5W) Output per USB port
Relative Humidity
5% to 90% RH, Non-Condensing
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
3
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
 
 
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
 
SD Card Specification
SD; Micro SD
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
STORAGE
Card Slots
SD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
SD 3.0 Memory Card slots (SD and MicroSD)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.