Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-004-2A2C

4-Port USB-C Hub, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, White

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.5
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Charging Ports / Amps
(2) 0.9A; (2) 1.5A
 
 
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
5% to 90% RH, Non-Condensing
BTUs
8.5
 
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-T04-2A2C-1

4-Port USB-C Hub with Self-Storing Cable, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (in.)
6
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Charging Ports / Amps
(2) 0.9A; 1.5A; 5A
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Cable Jacket Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
23° to 158°F (-5° to 70°C)
 
 
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Power Provided to Connected Device(s)
100W (2A 5V) PD 3.0 Charging Port, 5V/1.5A (7.5W) Charging Port
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-T04-2A2C-2

4-Port USB-C Hub with Self-Storing Cable, USB 3.x Gen 2 (10Gbps), 2x USB-A, 2x USB-C, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Product Type
Hub
Technology
USB 3.x
Host Connector
USB C (MALE)
VIDEO
Number of Monitors Supported
0
Extended Mode
No
Mirror Mode
No
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
BATTERY
Battery Charging (5V/1.5A Port)
No
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Charging Ports / Amps
(2) 0.9A; 1.5A; 5A
Total Charging Watts
100
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.550 x 3.000 x 1.700
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
Cable Jacket Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
23° to 158°F (-5° to 70°C)
 
 
Operating Humidity Range
5% ~ 85%
Storage Humidity Range
5% ~ 90%
Power Provided to Connected Device(s)
USB-A Port: 900mA; USB-C: 1.5A; USB-C PD 3.0 Charging Port: 2A
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps)
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.