Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


U460-004-4A-C

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, White

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
 
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
 
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.2
USB Power Delivery (PD) Charging Support
Yes
 
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Total Charging Watts
60
Charging Ports / Amps
1.5A; 3A
 
PHYSICAL
Color
White
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
7.5 BTU/Hr
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-004-4AB-C

4-Port USB-C Hub, USB 3.x (5Gbps), 4x USB-A Ports, 60W PD Charging, Black

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB C (MALE)
 
VIDEO
Extended Mode
No
Mirror Mode
No
 
DATA
Data Ports
(4) USB A (FEMALE)
Data Ports Details
(4) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
Built-In Cable Length (ft.)
0.36
Built-In Cable Length (in.)
4.33
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
Power Consumption (Watts)
2.2
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
2.0
CONNECTIONS
Number of Ports
5
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(4) USB 3.0 A (FEMALE)
Side B - Connector 2
USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Total Charging Watts
60
Charging Ports / Amps
1.5A; 3A
Charging Ports
USB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1
Cable Outer Diameter (OD)
3.9mm
Wire Gauge (AWG)
28/34
 
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Relative Humidity
10% to 90% RH, Non-Condensing
BTUs
7.5 BTU/Hr
Power Provided to Connected Device(s)
Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port
 
 
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
No
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U460-T04-2A2C-1

4-Port USB-C Hub with Self-Storing Cable, USB 3.x (5Gbps), 2x USB-A, 2x USB-C, 100W PD Charging, Black

More Info
Check Prices
OVERVIEW
Technology
USB 3.x
Host Connector
USB C (MALE)
Product Type
Hub
VIDEO
Extended Mode
No
Mirror Mode
No
Number of Monitors Supported
0
DATA
Data Ports
(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details
(2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered
Yes
Product Length (in.)
6
Product Length (cm.)
15.24
Product Length (ft.)
0.5
Product Length (m)
0.15
 
Built-In Cable Length (in.)
6
BATTERY
Battery Charging (5V/1.5A Port)
Yes
POWER
 
USB Power Delivery (PD) Charging Support
Yes
USB Power Delivery (PD) Charging Specification
3.0
CONNECTIONS
Number of Ports
4
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
(2) USB 3.0 A (FEMALE)
Side B - Connector 2
(2) USB C (FEMALE)
Connector Plating
Nickel
CHARGING
Total Charging Watts
100
Charging Ports / Amps
(2) 0.9A; 1.5A; 5A
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
PHYSICAL
Color
Black
Material of Construction
Plastic
Cable Jacket Rating
VW-1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Unit Weight (lbs.)
0.07
 
 
Cable Jacket Color
Black
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
23° to 158°F (-5° to 70°C)
 
 
Power Provided to Connected Device(s)
100W (2A 5V) PD 3.0 Charging Port, 5V/1.5A (7.5W) Charging Port
Operating Humidity Range
5% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
USB Hub Ports
Yes
Number of USB Hub Ports
4
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support
Yes
Auto MDIX Support
No
Full Duplex Support
No
Suspend Mode Support
No
Remote Wakeup Support
No
Driver Required
No
STANDARDS & COMPLIANCE
TAA Compliant Option
N
Product Compliance
RoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.