Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


UPB-02K6-1U

Portable Charger - USB-A, 2600mAh Power Bank, Lithium-Ion, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)
5
Continuous Output Capacity (Watts)
5
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
2.6
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB 3.0 MICRO-B (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
1A
Total Charging Watts
5
Charging Method
USB
Charging Method Detail
2,600 mAh
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(1) 1A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Portable Speaker; Smartphone; Tablet
 
PHYSICAL
Color
Black
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Weight (lbs.)
0.15
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C )
Storage Temperature Range
5° to 140°F (-15° to 60°C)
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
Number of USB Hub Ports
0
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
UPB-05K2-1U

Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB-C (FEMALE)
Input Plug Type Details
USB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)
5
Continuous Output Capacity (Watts)
5
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
5.2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (FEMALE)
Side B - Connector 1
USB 3.0 MICRO-B (FEMALE)
CHARGING
Number of Charging Ports
1
Total Charging Amps
1A
Total Charging Watts
5
Charging Method
USB
Charging Method Detail
5,200 mAh
Charging Port Type
USB A (FEMALE)
Charging Ports / Amps
(1) 1A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Smartphone; Tablet
Charging Ports Details
USB-A: 5V 1A (5W)
PHYSICAL
Color
Black
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.870 x 1.770 x 3.780
Unit Weight (lbs.)
0.26
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C )
Storage Temperature Range
5° to 140°F (-15° to 60°C)
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
 
Number of USB Hub Ports
0
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
UPB-12K0-2U

Portable Charger - 2x USB-A, 12,000mAh Power Bank, Lithium-Ion, LED Flashlight, Black

More Info
Check Prices
OVERVIEW
Product Type
Portable Charger
Charging Form Factor
Portable
Device Compatibility
Phone; Tablet; Amazon Kindle
Country/Region
Global
INPUT
Nominal Input Voltage(s) Supported
5V DC
Input Plug Type
USB MICRO-B (FEMALE)
Input Plug Type Details
USB-A to USB Micro B cable provided
OUTPUT
Output Capacity (Watts)
10
Continuous Output Capacity (Watts)
10
Overload Protection
Yes
BATTERY
Battery Charging (5V/1.5A Port)
No
Capacity (Ah)
12
POWER
 
CONNECTIONS
Side A - Connector 1
(2) USB A (FEMALE)
Side B - Connector 1
MICRO-USB B (FEMALE)
CHARGING
Number of Charging Ports
2
Total Charging Amps
2A
Total Charging Watts
10
Charging Method
USB
Charging Method Detail
12,000 mAh
Charging Port Type
(2) USB A (FEMALE)
Charging Ports / Amps
(1) 1A; (1) 2A
Magnetic Charging
No
Wireless Charging
No
Compatible Devices
Portable Speaker; Smartphone; Tablet
Charging Ports Details
USB-A: 5V/1A or 5V/2A
PHYSICAL
Color
Black
Total Number of Ports
2
Unit Dimensions (hwd / in.)
0.906 x 3.189 x 5.551
Unit Weight (lbs.)
0.7
ENVIRONMENTAL
Operating Temperature Range
32° to 113°F (0° to 45°C )
Storage Temperature Range
5° to 140°F (-15° to 60°C)
FEATURES & SPECIFICATIONS
GaN Technology
No
Overcurrent Protection
Yes
Overvoltage Protection
Yes
Quick Charge Compliant
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.