Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

Steel
2.40 x 3.80 x 3.70
1.60
 
 
2U UPS systems up to 65lbs
Lifetime limited warranty
2-9USTAND

2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems

Plastic
4.40 x 8.10 x 10.70
1.98
4.75 x 2.75 x 10.5
1.20
 
2-year limited warranty
2POSTRMKITWM

2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Steel
3.20 x 4.30 x 5.00
2.10
 
 
 
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.