Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


UPSHDEARKIT

Heavy-Duty 2-post Front Mounting Ear Kit

More Info
Check Prices
Rackmount Kit
Rackmount Kit
Steel
2U UPS systems up to 65lbs
 
Lifetime limited warranty
4POSTRAILSM

4-Post Rack-Mount Installation Kit for Select Rack-Mount UPS Systems, Side Mount

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
250
5-year limited warranty
SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
5-year limited warranty
SRCOLOKIT42U

Colocation Kit for 42U Rack Enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
 
SRCOLOKIT48U

Colocation Kit for 48U Rack Enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
 
SRSTABILIZE

SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures

More Info
Check Prices
Rackmount Kit
Rackmount Kit
 
 
 
5-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.