Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


UR022001

Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft.

1
Black
0.25 x 0.25 x 9.00
0.05
REVERSIBLE USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
U022006

USB 2.0 A/B Cable (M/M), 6 ft.

6
Black
9.00 x 7.00 x 0.50
0.17
USB A (MALE)
USB B (MALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.