Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


UR030-006

Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6-ft.

6
Black
7.00 x 9.00 x 0.50
0.13
28/28
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
UR030-003

Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.

3
Black
0.25 x 0.25 x 8.00
0.05
28/28
REVERSIBLE USB A (MALE)
USB MINI-B 5-PIN (MALE)
USB 2.0 (High Speed); USB
 
Lifetime limited warranty
-10/+75° C (14 to 167° F)
-20/+80° C (-4 to 176° F)
U024-010

USB 2.0 Extension Cable (A M/F), 10 ft.

10
Black
9.00 x 7.00 x 0.50
0.21
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U024-006

USB 2.0 Extension Cable (A M/F), 6 ft.

6
Black
9.00 x 7.00 x 0.50
0.17
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
U024-003

USB 2.0 Extension Cable (A M/F) 3 ft.

3
Black
7.00 x 9.00 x 0.50
0.12
 
USB A (MALE)
USB A (FEMALE)
USB 2.0 (High Speed); USB
RoHS-Compliant
Lifetime limited warranty
 
 
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.