Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


U209-000-R

USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB A (MALE)
 
 
INPUT
Bus Powered
No
CONNECTIONS
Number of Ports
1
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Gold
 
 
PHYSICAL
Color
Black
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.0 +/- 0.15
Cable Length (ft.)
4.9
Unit Dimensions (hwd / in.)
4.920 x 1.210 x 0.490
Unit Packaging Type
Box
Unit Weight (lbs.)
0.1984
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0 to 80% RH
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
No
Driver Required
No
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U209-005-C

USB-C to RS232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB C (MALE)
 
 
INPUT
 
CONNECTIONS
 
Side A - Connector 1
USB C (MALE)
Side B - Connector 1
DB9 (MALE)
 
 
 
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
 
 
Cable Length (ft.)
5
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
U209-005-COM

RS232 to USB Adapter Cable with COM Retention (USB-A to DB9 M/M), FTDI, 5 ft. (1.52 m)

More Info
Check Prices
OVERVIEW
Technology
Serial; USB
Host Connector
USB A (MALE)
 
 
INPUT
Bus Powered
Yes
CONNECTIONS
Number of Ports
0
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
 
PHYSICAL
Color
Black
Material of Construction
PCB, PVC
Cable Jacket Color
Black
 
 
Cable Length (ft.)
5
Unit Dimensions (hwd / in.)
1.220 x 4.650 x 4.130
Unit Packaging Type
Box
Unit Weight (lbs.)
0.15
Cable Jacket Rating
VW-1
Cable Length (in.)
60
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Relative Humidity
0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Remote Wakeup Support
Yes
Driver Required
Yes
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
ICES (Canada); NOM (Mexico)
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA USA-19HS

Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA

More Info
Check Prices
OVERVIEW
Technology
USB
Host Connector
USB A (MALE)
Device Compatibility
Printer; Router; Scanner
Country/Region
Global
INPUT
Bus Powered
Yes
CONNECTIONS
 
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
DB9 (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
PHYSICAL
Color
Black
 
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
3.8mm
Cable Length (ft.)
1
Unit Dimensions (hwd / in.)
0.950 x 1.630 x 3.070
 
 
 
Cable Length (in.)
36
Wire Gauge (AWG)
28
Total Number of Ports
2
ENVIRONMENTAL
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
 
Driver Required
Yes
Cable Compatibility
DB9 (Female)
 
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
EN 55024; EN 55032
Product Compliance
CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.