Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W02-PMB1

Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Normal Business Hours

More Info
OVERVIEW
Service Description

Keep your UPS in peak condition! UPS systems with preventive maintenance are much less likely to experience downtime. Our comprehensive service helps prevent breakdowns, extend equipment lifespan and reduce your cost of ownership.

A Tripp Lite certified technician will visit your site, clean and inspect your UPS, test for functionality and check for adverse environmental conditions. At the conclusion of service, the technician will provide a written report detailing work completed and recommendations for any additional corrective action required.

INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Preventive Maintenance
Service Details
One-Time, On-Site Service
Product Coverage
Single-Phase UPS
Product Coverage Details
Select 5-16 kVA Non-Parallel UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
1
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No
W02-PME1

Preventive Maintenance, Select 5-16 kVA Non-Parallel UPS, USA, Outside Business Hours

More Info
OVERVIEW
Service Description

Keep your UPS in peak condition! UPS systems with preventive maintenance are much less likely to experience downtime. Our comprehensive service helps prevent breakdowns, extend equipment lifespan and reduce your cost of ownership.

A Tripp Lite certified technician will visit your site, clean and inspect your UPS, test for functionality and check for adverse environmental conditions. At the conclusion of service, the technician will provide a written report detailing work completed and recommendations for any additional corrective action required.

INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Preventive Maintenance
Service Details
One-Time, On-Site Service
Product Coverage
Single-Phase UPS
Product Coverage Details
Select 5-16 kVA Non-Parallel UPS
Scheduled Service Hours
Off Business Hours (M-F, 5PM - 9PM), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
1
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.