Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W07-BIN

Regular Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites

More Info
OVERVIEW
Service Description
Regular Business hours installation of Tripp Lite single-phase, 208 volt UPS suite (10KRT through 20KRT Only) in rack or tower application conducted within the US (lower 48 states). Includes UPS suite and up to one auxiliary external battery pack. Contact Tripp Lite to price additional charges that apply to installation of more than one external battery packs. Excludes any and all electrical installation (breakers, circuits, conduits, fuses, subpanels, wiring), UPS Start-up and onsite warranty or warranty extension.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Unpacking & Assembly
Service Details
One Time Service
Agreement Duration
Factory Warranty Only
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
Refer to Factory Warranty
Battery Replacement Included
Yes
W07-EIN

Non-Business Hours Installation of 12 to 20kVA Single-Phase UPS Suites

More Info
OVERVIEW
Service Description
Installation of Tripp Lite single-phase, 208 volt UPS suite (12KRT through 20KRT Only) in rack or tower application conducted during non-business hours within the US (lower 48 states). Includes UPS suite and up to one auxiliary external battery pack. Contact Tripp Lite to price additional charges that apply to installation of more than one external battery packs. Excludes any and all electrical installation (breakers, circuits, conduits, fuses, subpanels, wiring), UPS Start-up and onsite warranty or warranty extension.
INPUT
Input Phase
Single-Phase
SERVICE DETAILS
Service Type
Unpacking & Assembly
Service Details
One Time Service
Agreement Duration
Factory Warranty Only
Product Coverage
Single-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
No
Labor Included
No
Parts Coverage
Yes
Parts Coverage Details
Refer to Factory Warranty
Battery Replacement Included
Yes

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.