Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


W08-SCBAS1

Annual Service Agreement for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA

More Info
Ordering Help

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

3-Phase
Annual Service Agreement
Includes On-Site Warranty Coverage
1-Year
3-Phase UPS
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
US (Lower 48 States)
Yes (24/7/365)
No
Yes
Yes
2
Yes
Yes
Yes
UPS Parts Only (Batteries Not Included)
No
 
W08-SCBAS1-1B

Annual Service Agreement for 20kVA - 30kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA

More Info
Ordering Help

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 20kVA - 30kVA 3-Phase UPS and Primary Battery Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

3-Phase
Annual Service Agreement
Includes On-Site Warranty Coverage
1-Year
3-Phase UPS
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
US (Lower 48 States)
Yes (24/7/365)
No
Yes
Yes
2
Yes
Yes
Yes
UPS Parts Only (Batteries Not Included)
No
1 Additional Battery Cabinet
W08-SCENH1

Annual Service Agreement for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA - Premium

More Info
Ordering Help

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

3-Phase
Annual Service Agreement
Includes On-Site Warranty Coverage
1-Year
3-Phase UPS
Off Business Hours (M-F), Weekends (Sat, Sun)
US (Lower 48 States)
Yes (24/7/365)
No
Yes
Yes
2
Yes
Yes
Yes
UPS Parts Only (Batteries Not Included)
No
 
W08-SCENH1-1B

Annual Service Agreement for 20kVA - 30kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA - Premium

More Info
Ordering Help

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 20kVA - 30kVA 3-Phase UPS and Primary Battery Plus 1 Additional Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

3-Phase
Annual Service Agreement
Includes On-Site Warranty Coverage
1-Year
3-Phase UPS
Off Business Hours (M-F), Weekends (Sat, Sun)
US (Lower 48 States)
Yes (24/7/365)
No
Yes
Yes
2
Yes
Yes
Yes
UPS Parts Only (Batteries Not Included)
No
1 Additional Battery Cabinet
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.