Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


W09-BAS-1

On-Site Battery Assembly for 1 BP240V370 External Battery Cabinet in USA

More Info
Check Prices
On-Site Battery Assembly (Normal Business Hours) for 1 BP240V370 External Battery Cabinet in USA (Lower 48 States). Coverage Includes: Labor and Travel. Note: External Battery Cabinet Sold Separately.
3-Phase
Unpacking & Assembly
One Time Service
One Time Service
3-Phase UPS
Normal Business Hours (M-F, 9AM - 5PM)
US (Lower 48 States)
No
No
No
No
0
Yes
Yes
No
Refer to Factory Warranty
No
W09-BAS-2

On-Site Battery Assembly for 2 BP240V370 External Battery Cabinets in USA

More Info
Check Prices
On-Site Battery Assembly (Normal Business Hours) for 2 BP240V370 External Battery Cabinets in USA (Lower 48 States). Coverage Includes: Labor and Travel. Note: External Battery Cabinets Sold Separately.
3-Phase
Unpacking & Assembly
One Time Service
One Time Service
3-Phase UPS
Normal Business Hours (M-F, 9AM - 5PM)
US (Lower 48 States)
No
No
No
No
0
Yes
Yes
No
Refer to Factory Warranty
No
W09-BAS-3

On-Site Battery Assembly for 3 BP240V370 External Battery Cabinets in USA

More Info
Check Prices
On-Site Battery Assembly (Normal Business Hours) for 3 BP240V370 External Battery Cabinets in USA (Lower 48 States). Coverage Includes: Labor and Travel. Note: External Battery Cabinets Sold Separately.
3-Phase
Unpacking & Assembly
One Time Service
One Time Service
3-Phase UPS
Normal Business Hours (M-F, 9AM - 5PM)
US (Lower 48 States)
No
No
No
No
0
Yes
Yes
No
Refer to Factory Warranty
No
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.