Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


W09-SCBAS1

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
 
W09-SCBAS1-1B

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
Product Coverage Details
1 Additional Battery Cabinet
W09-SCENH1

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
 
W09L-SCBAS1

Annual Service Agreement for 100kVA - 140kVA 3-Phase UPS and Primary Battery in USA

More Info
Check Prices
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 100kVA - 140kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.