Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


W09-SCBAS1

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
 
W09-SCBAS1-1B

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Major Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM); NOTE: the major Preventative Maintenance can be performed during off hours
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
Product Coverage Details
1 Additional Battery Cabinet
W09-SCENH1

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA - Premium

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
 
W09-SCENH1-1B

Annual Service Agreement for 40kVA - 80kVA 3-Phase UPS and Primary Battery and 1 Battery Cabinet in USA - Premium

More Info
Ordering Help
OVERVIEW
Service Description

Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 40kVA - 80kVA 3-Phase UPS and Primary Battery Plus 1 Battery Cabinet in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.

INPUT
Input Phase
3-Phase
SERVICE DETAILS
Service Type
Annual Service Agreement
Service Details
Includes On-Site Warranty Coverage
Agreement Duration
1-Year
Product Coverage
3-Phase UPS
Scheduled Service Hours
Off Business Hours (M-F), Weekends (Sat, Sun)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
Yes (24/7/365)
Return for Repair
No
On-Site Repair
Yes
Preventative Maintenance
Yes
Number of Preventative Maintenance Visits
2
Travel Included
Yes
Labor Included
Yes
Parts Coverage
Yes
Parts Coverage Details
UPS Parts Only (Batteries Not Included)
Battery Replacement Included
No
Product Coverage Details
1 Additional Battery Cabinet

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.