Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


W11-DM-55

Basic On-Site Installation of Digital Signage with Display Mount and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours

More Info
OVERVIEW
Service Description
Give your valuable display the expert attention it deserves! Tripp Lite’s on-site display mounting and installation service for digital signage ensures that your display is mounted safely, securely and professionally. A certified technician will visit your site, unpack your display mount and display, mount the display to your wall of choice and remove packing materials.
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
TV/Monitor Mounts
Product Coverage Details
55-inch or Smaller Display, 5-Unit Minimum
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No
W11-DMWG-55

Premium On-Site Installation of Digital Signage with Display Mount, Media Player and 55-inch or Smaller Display, 5-Unit Minimum, USA, Normal Business Hours

More Info
OVERVIEW
Service Description
Give your valuable display the expert attention it deserves! Tripp Lite’s premium on-site display mounting and installation service ensures that your display is mounted safely, securely and professionally. A certified technician will visit your site, unpack your display mount and display, mount the display to your wall of choice, install your media player and Ethernet cabling and remove packing materials.
SERVICE DETAILS
Service Type
Installation
Service Details
One-Time, On-Site Service
Product Coverage
TV/Monitor Mounts
Product Coverage Details
55-inch or Smaller Display with Media Player, 5-Unit Minimum
Scheduled Service Hours
Normal Business Hours (M-F, 9AM - 5PM)
Geographic Coverage
US (Lower 48 States)
Emergency On-Site Service
No
Preventative Maintenance
No
Number of Preventative Maintenance Visits
0
Travel Included
Yes
Labor Included
Yes
Parts Coverage
No
Battery Replacement Included
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.