Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


WEBCARDLX

Web Management Accessory Card

Network Interfaces
 
2.28 x 6.89 x 6.50
0.86
 
 
2-year limited warranty
 
 
 
TAA Compliant
E2MT

EnviroSense2 (E2) Environmental Sensor Module, Temperature

Sensors
3
1.10 x 4.20 x 5.90
0.28
USB A (FEMALE)
MICRO-USB B (FEMALE)
2-year limited warranty
 
 
 
 
E2MTHDI

EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Sensors
3
1.10 x 4.30 x 5.90
0.29
USB A (FEMALE)
MICRO-USB B (FEMALE)
2-year limited warranty
1m (3.28ft.) USB A/micro-B
Two dry contact terminal connections per E2MTHDI module
Dry contact terminals are polarity marked for compatible contact accessories. Terminal connector supports wire gauges of 14-28 AWG; 6-7mm wire strip length; M2 screws with 3.0Lb-In / 0.34Nm torque specification
 
SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Sensors
 
0.90 x 2.68 x 4.41
0.20
 
 
5-year limited warranty
 
 
 
 
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.