Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


WEXT1E

1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

More Info
Check Prices

An extra year of coverage may be exactly what you need!

This extended warranty adds one year to the factory warranty of select Tripp Lite products, providing repair or no-charge product replacement. This not only protects you from the unexpected, it also helps you plan your budget, contains your costs and extends your access to Tripp Lite’s expert technical support team.

UPS batteries are included! Most UPS batteries last three to five years, and depleted batteries are the most common cause of UPS failures. Tripp Lite extended warranties cover the cost of replacement UPS batteries during the period of greatest risk – a tremendous value!

Extended Warranty
Extends Standard Factory Warranty
1-Year
Worldwide
Contact Tripp Lite Sales for terms and conditions. Extended Warranty is valid in country of purchase only.
Yes
No
Yes
Parts and Internal Batteries (if applicable)
Yes
1-Year
WEXT2E

2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

More Info
Check Prices

Two more years of coverage protects you for the long haul!

This extended warranty adds two years to the factory warranty of select Tripp Lite products, providing repair or no-charge product replacement. This not only protects you from the unexpected, it also helps you plan your budget, contains your costs and extends your access to Tripp Lite’s expert technical support team.

UPS batteries are included! Most UPS batteries last three to five years, and depleted batteries are the most common cause of UPS failures. Tripp Lite extended warranties cover the cost of replacement UPS batteries during the period of greatest risk – a tremendous value!

Extended Warranty
Extends Standard Factory Warranty
2-Year
Worldwide
Contact Tripp Lite Sales for terms and conditions. Extended Warranty is valid in country of purchase only.
Yes
No
Yes
Parts and Internal Batteries (if applicable)
Yes
2-Year
WEXT3E

3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable

More Info
Check Prices

Choose three more years of coverage for ultimate peace of mind!

This extended warranty adds three years to the factory warranty of select Tripp Lite products, providing repair or no-charge product replacement. This not only protects you from the unexpected, it also helps you plan your budget, contains your costs and extends your access to Tripp Lite’s expert technical support team.

UPS batteries are included! Most UPS batteries last three to five years, and depleted batteries are the most common cause of UPS failures. Tripp Lite extended warranties cover the cost of replacement UPS batteries during the period of greatest risk – a tremendous value!

Extended Warranty
Extends Standard Factory Warranty
3-Year
Worldwide
Contact Tripp Lite Sales for terms and conditions. Extended Warranty is valid in country of purchase only.
Yes
No
Yes
Parts and Internal Batteries (if applicable)
Yes
3-Year
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.