Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


A060-006

RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
Stereo Audio
Black
6
 
 
 
 
 
 
RCA (MALE)
RCA (MALE)
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
A102-01M

Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
3.3
 
 
 
 
 
 
TOSLINK (MALE)
TOSLINK (MALE)
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
A102-02M

Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.)

More Info
Check Prices
Passive
Toslink/SPDIF
Black
6.6
 
 
 
 
 
 
TOSLINK (MALE)
TOSLINK (MALE)
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P312-003

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
Stereo Audio
Black
3
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
 
Lifetime limited warranty
RoHS compliant
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P312-006

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
Stereo Audio
Black
6
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
 
Lifetime limited warranty
ROHS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P569-003

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
HDMI
Black
3
Black
PVC
VW-1
6.0mm
30
 
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Black
Straight
Lifetime limited warranty
RoHS, REACH
3840 x 2160 @ 30Hz
48-bit Deep Color
No
Yes
4:4:4
Yes
Bidirectional
18 Gbps
ARC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
1.4; 2.2
No
No
No
No
Yes
P569-003-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.

More Info
Check Prices
Passive
HDMI
Black
3
Black
PVC
VW-1
7.3mm
28
36
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
Burgundy
Straight
Lifetime limited warranty
RoHS, REACH
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
18 Gbps
ARC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
1.4; 2.2
Yes
No
No
No
Yes
P569-006

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
Black
6
 
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P569-006-CERT

4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

More Info
Check Prices
Passive
HDMI
Black
6
Black
PVC
VW-1
7.3mm
28
72
HDMI (MALE) - GRIPPING
HDMI (MALE) - GRIPPING
Gold
Gold
Burgundy
Straight
Lifetime limited warranty
RoHS, REACH
3840 x 2160 @ 60Hz
48-bit Deep Color
Yes
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
ARC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
1.4; 2.2
Yes
No
No
No
Yes
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.