Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


BP240V100L

±120VDC External Battery Cabinet for Select 50-100K S3M-Series 3-Phase UPS - 40x 100Ah VRLA (AGM) Batteries

More Info
Check Prices
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
Steel
Tower
0U
160 x 80 x 110.24
3612
1-year limited warranty
BP240V65L

±120VDC External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS - 40x 65Ah VRLA (AGM) Batteries

More Info
Check Prices
3-Phase
Multiple battery packs can be daisy-chained to the UPS for extended runtime
Yes
+/- 120VDC
Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
Steel
Tower
0U
63 x 31.4 x 43.4
2389.6
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.