Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


MTB3-01M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
Thunderbolt
 
 
 
 
 
 
 
 
Black
 
 
+/- 4.75 mm
3.3
39.4
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
 
 
25% ~ 85% RH
1.5
5A (100W) Power Delivery
 
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
 
Nickel
1.2
 
 
 
 
40 Gbps
No
No
 
3-year limited warranty
Yes
2.0
Tested to RoHS, REACH, CE, FCC and UL
MTB3-02M-5A-AB

Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

More Info
Check Prices
Thunderbolt
 
 
 
 
 
 
 
 
Black
 
 
+/- 4.75 mm
6.6
78.74
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
 
 
25% ~ 85% RH
1.5
5A (100W) Power Delivery
 
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
 
Nickel
 
 
 
 
 
40 Gbps
No
No
3-year limited warranty
 
Yes
2.0
Tested to RoHS, REACH, FCC, CE and UL
MTB3-01M5-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1.5 m (5 ft.), Black

More Info
Check Prices
DisplayPort; Thunderbolt
3840 x 2160 (4K x 2K) @ 60 Hz
 
 
 
 
 
 
 
Black
 
 
+/- 4.8 mm
5
59.1
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
 
 
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
 
Nickel
1.2
 
 
 
 
20 Gbps
No
No
3-year limited warranty
 
Yes
2.0
Tested to RoHS, REACH, FCC, CE and UL
MTB3-01M-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black

More Info
Check Prices
DisplayPort; Thunderbolt
3840 x 2160 (4K x 2K) @ 60 Hz
 
 
 
 
 
 
 
Black
 
 
+/- 4.8 mm
3.3
39
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
 
 
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
 
Nickel
1.2
 
 
 
 
20 Gbps
No
No
 
3-year limited warranty
Yes
2.0
Tested to RoHS, REACH, CE, FCC and UL
MTB3-02M-5A-B

Thunderbolt 3 Passive Cable (M/M) - 20 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

More Info
Check Prices
Thunderbolt
3840 x 2160 (4K x 2K) @ 60 Hz
 
 
 
 
 
 
 
Black
 
 
+/- 4.8 mm
6.6
78.74
32 to 122F (0 to 50C)
-4 to 185F (-20 to 85C)
 
 
25% ~ 85% RH
0.02
5A (100W) Power Delivery
Under 20 mW
THUNDERBOLT 3 (Type-C MALE)
THUNDERBOLT 3 (Type-C MALE)
 
Nickel
1.2
 
 
 
 
20 Gbps
No
No
 
3-year limited warranty
Yes
2.0
Tested to RoHS, REACH, CE, FCC and UL
MTB3-002-DP

Dual-Monitor Thunderbolt 3 to DisplayPort Adapter - 4K/5K @ 60 Hz, M/2xF, 4:4:4, Silver

More Info
Check Prices
DisplayPort; Thunderbolt
4K x 2K (3840 x 2160) @ 60 Hz (Dual Displays); 5K x 2K (5120 × 2880) @ 60 Hz (Single Display)
48-bit Deep Color
Yes
Yes
4:2:2; 4:4:4
0.39
4.72
Yes
Silver
TPE
VW-1
5.0 mm
 
 
32 to 113°F (0 to 45°C)
14 to 158°F (~10C to 70°C)
10% to 90% RH (No Condensation)
10% to 90% RH (No Condensation)
 
 
 
 
THUNDERBOLT 3 (Type-C MALE)
DISPLAYPORT (FEMALE)
DISPLAYPORT (FEMALE)
Nickel
1.4
2.2
USB 3.1 Gen 1 (up to 5 Gbps)
No
Thunderbolt 3 (up to 40Gbps short or active cables)
 
 
 
3-year limited warranty
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.