Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N200-006-BL

Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 6 ft. (1.83 m)

More Info
Check Prices
Cat6
No
Blue
PVC
CM
UTP
6.0mm
4 Pair
Stranded Copper
24 AWG
6
72
14 to 104 F (-10 to 40 C)
5 to 122 F (-15 to 50 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
 
250 MHz
500 MHz
1 Gbps (Gigabit)
802.3an
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Molded
EIA/TIA 568B
 
 
No
No
No
No
Lifetime limited warranty
 
N201P-006-BL

Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m)

More Info
Check Prices
Cat6; PoE
 
Blue
PVC
CMR-LP
UTP
6.5MM
4 Pair
Solid Copper
23 AWG
6
72
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
0% TO 90% RH, Non-Condesing
0% TO 90% RH, Non-Condesing
0% TO 90% RH, NON-CONDENSING
250 MHz
500 MHz
1 Gbps (Gigabit)
802.3an
RJ45 (MALE)
RJ45 (MALE)
Yes
Gold
Snagless
EIA/TIA 568B
 
 
No
Yes
No
 
Lifetime limited warranty
RoHS; REACH
N201P-010-BL

Cat6 Gigabit Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m)

More Info
Check Prices
Cat6; PoE
 
Blue
PVC
CMR-LP
UTP
6.5MM
4 Pair
Solid Copper
23 AWG
10
120
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
0% TO 90% RH, Non-Condesing
0% TO 90% RH, Non-Condesing
0% TO 90% RH, NON-CONDENSING
250 MHz
500 MHz
1 Gbps (Gigabit)
802.3an
RJ45 (MALE)
RJ45 (MALE)
Yes
Gold
Snagless
EIA/TIA 568B
 
 
No
Yes
No
 
Lifetime limited warranty
RoHS; REACH
N261P-006-BL

Cat6a 10G-Certified Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 6 ft. (1.83 m)

More Info
Check Prices
Cat6a; PoE
 
Blue
PVC
CMR-LP
F/UTP
7.3mm
4 Pair
Solid Copper
23 AWG
6
72
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
0% TO 90% RH, Non-Condensing
0% TO 90% RH, Non-Condensing
0% TO 90% RH, NON-CONDENSING
500 MHz
600 MHz
10 Gbps
802.3an
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Snagless
 
60W (802.3bt)
Nickel
No
Yes
No
 
Lifetime limited warranty
RoHS; REACH
N261P-010-BL

Cat6a 10G-Certified Snagless F/UTP Ethernet Cable (RJ45 M/M), PoE, CMR-LP, Blue, 10 ft. (3.05 m)

More Info
Check Prices
Cat6a; PoE
 
Blue
PVC
CMR-LP
F/UTP
7.3mm
4 Pair
Solid Copper
23 AWG
10
120
14 to 140 F (-10 to 60 C)
-4 to 158 F (-20 to 70 C)
0% TO 90% RH, Non-Condensing
0% TO 90% RH, Non-Condensing
0% TO 90% RH, NON-CONDENSING
500 MHz
600 MHz
10 Gbps
802.3an
RJ45 (MALE)
RJ45 (MALE)
No
Gold
Snagless
 
60W (802.3bt)
Nickel
No
Yes
No
 
Lifetime limited warranty
RoHS; REACH
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.