Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N846-01M-24-P

100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m

More Info
Check Prices
Multimode
OM3
Aqua
Aqua; Black; Blue
PVC
OFNP
125
50
24
3.3
39.4
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
24-STRAND MTP/MPO (FEMALE)
24-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
N846-02M-24-P

100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m

More Info
Check Prices
Multimode
OM3
Aqua
Aqua; Black; Blue
PVC
OFNP
125
50
24
6.6
78.7
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
24-STRAND MTP/MPO (FEMALE)
24-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
N846-03M-24-P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)

More Info
Check Prices
Multimode
OM3
Aqua
Aqua; Black; Blue
PVC
OFNP
125
50
24
9.8
118.1
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
24-STRAND MTP/MPO (FEMALE)
24-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
N846-05M-24-P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)

More Info
Check Prices
Multimode
OM3
Aqua
Aqua; Black; Blue
PVC
OFNP
125
50
24
16.4
196.9
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
24-STRAND MTP/MPO (FEMALE)
24-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
N846-08N-C2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

More Info
Check Prices
Multimode
OM4
Magenta
Magenta; Black; Gray
PVC
OFNP
125
50
12
0.7
8
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
12-STRAND MTP/MPO (MALE)
12-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
N846-10M-24-P

MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 10M (33 ft.)

More Info
Check Prices
Multimode
OM3
Aqua
Aqua; Black; Blue
PVC
OFNP
125
50
24
32.8
393.7
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
3.0dB/Km
≤0.35dB
24-STRAND MTP/MPO (FEMALE)
24-STRAND MTP/MPO (FEMALE)
PC
Yes
No
No
RoHS, REACH
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.