Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


N846D-05M-24BAQ

400G Multimode 50/125 OM4 Plenum Fiber Optic Cable, 24F MTP/MPO-PC to (x2) 12F MTP/MPO-PC (F/F), Aqua, 5 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Aqua
PVC
OFNP
125
50
245
16
16.4
196.9
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM WAVELENGTH
3.0dB/Km
≤0.35dB
24-STRAND MTP (FEMALE)
(2) 12-STRAND MTP (FEMALE)
PC
Aqua; Black
No
No
No
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
N846D-05M-24AAQ

400G Multimode 50/125 OM4 Plenum-Rated Fiber Optic Cable, 24F MTP/MPO-PC (F/F), Aqua, 5 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Aqua
PVC
OFNP
125
50
245
16
16.4
196.9
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM Wavelength
3.0dB/Km
≤0.35dB
24-STRAND MTP (FEMALE)
24-STRAND MTP (FEMALE)
PC
Aqua; Black
No
No
No
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
N846D-01M-24CAQ

400G Multimode 50/125 OM4 Plenum Fiber Optic Breakout Cable, 24F MTP/MPO-PC to (x4) LC Duplex (F/M), Aqua, 1 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Aqua
PVC
OFNP
125
50
245
16
3.3
39.37
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM Wavelength
3.0dB/Km
MTP/MPO: ≤0.35dB; LC:≤0.20dB
24-STRAND MTP (FEMALE)
(8) LC DUPLEX (MALE)
PC
Aqua; Black; Aqua
No
Yes
Yes
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
N846D-03M-24CAQ

400G Multimode 50/125 OM4 Plenum Fiber Optic Breakout Cable, 24F MTP/MPO-PC to (x4) LC Duplex (F/M), Aqua, 3 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Aqua
PVC
OFNP
125
50
245
16
9.8
118.1
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM WAVELENGTH
3.0dB/Km
MTP/MPO:≤0.35dB; LC:≤0.20dB
24-STRAND MTP (FEMALE)
(8) LC DUPLEX (MALE)
PC
Aqua; Black; Aqua
No
Yes
Yes
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
N846D-05M-16EMG

400G Multimode 50/125 OM4 Plenum Fiber Optic Breakout Cable, 16F MTP/MPO-APC to (x4) LC Duplex (F/M), Magenta, 5 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Magenta
PVC
OFNP
125
50
245
16
16.4
196.9
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM Wavelength
3.0dB/Km
MTP/MPO:≤0.60dB; LC: ≤0.20dB
16-STRAND MTP (FEMALE)
(8) LC DUPLEX (MALE)
PC
Green; Black; Aqua
No
Yes
Yes
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
N846D-05M-24DAQ

400G Multimode 50/125 OM4 Plenum Fiber Optic Cable, 24F MTP/MPO-UPC to 16F MTP/MPO-UPC (F/F), Aqua, 5 m

More Info
Check Prices
MTP/MPO; Multimode; QSFPDD
OM4
Aqua
PVC
OFNP
125
50
245
16
16.4
196.9
20MM (Dynamic); 10MM (Static)
-4 to 140 °F (-20 to 60 °C)
-4 to 140 °F (-20 to 60 °C)
5% to 85% RH, Non-Condensing
35% to 65% RH, Non-Condensing
10 Gbps; 40 Gbps; 100 Gbps; 400 Gbps; 800 Gbps
100M @ 850NM Wavelength
3.0dB/Km
24F MTP/MPO: ≤0.35dB; 16F MTP/MPO:≤0.60dB
24-STRAND MTP (FEMALE)
16-STRAND MTP (FEMALE)
PC
Aqua; Black; Magenta
No
No
No
RoHS, REACH
RoHS, REACH
Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.