Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


P007-002

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 2 ft. (0.61 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
15
125
Black
Black
PVC
VW-1
SJT
9.3mm
3
14
2
 
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
 
 
 
NEMA 5-15P
IEC-320-C13
No
No
No
No
No
UL/cUL
UL/CSA
Lifetime limited warranty
P007-006

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
15
125
 
Black
PVC
VW-1
SJT
9.3mm
3
14
6
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 5-15P
IEC-320-C13
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P007-010

Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
15
125
 
Black
PVC
VW-1
SJT
9.3mm
3
14
10
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 5-15P
IEC-320-C13
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P010-012

Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft. (3.66 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
10
125
 
Black
PVC
VW-1
SVT
6.3mm
3
18
12
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 5-15P
IEC-320-C13
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P012-006

2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
Laptop; DVR; UPS; PDU
North America
10
125
 
Black
PVC
VW-1
SPT-2
6.9mm
2
18
6
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 1-15P (NON-POLARIZED)
IEC-320-C7 (NON-POLARIZED)
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P022-001

Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 1 ft. (0.31 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Printer; Server; UPS; PDU
North America
10
125
 
Black
PVC
FT2
SJT
7.7mm
3
18
1
Black
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
 
NEMA 5-15P
NEMA 5-15R
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P023-001

Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Server; UPS; PDU
North America
15
125
 
Black
PVC
FT2
SJT
9.2mm
3
14
1
Black
-4 TO 140 F (- 20° TO 60°C)
-4 TO 140 F (- 20° TO 60°C)
20-80% RH
20-80% RH
 
NEMA 5-15P
NEMA L5-15R
Yes
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P034-010

Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Computer; Monitor/HDTV; Server; UPS; PDU
North America
15
125
 
Black
PVC
VW-1
SJTW
9.3mm
3
14
10
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 5-15P
IEC-320-C19
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P044-06I

Power Cord Adapter, NEMA L5-20R to NEMA 5-20P - Heavy-Duty, 20A, 120V, 12 AWG, 8.66-in. (21.99 cm), Black

More Info
Check Prices
Server; UPS; PDU
North America
20
125
 
Black
PVC
VW-1
SJT
11mm
3
12
0.72
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
10 TO 65% RH
10 TO 65% RH
 
NEMA 5-20P
NEMA L5-20R
No
No
 
No
 
UL/cUL
UL/CSA
Lifetime limited warranty
P049-010

Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
Server; Router; Network Switch; UPS; PDU
North America
20
125
Black
Black
PVC
VW-1
SJT
11mm
3
12
10
Black
-4 F TO 140 F (-20 C TO 60 C)
-4 F TO 140 F (-20 C TO 60 C)
 
 
10 ~ 65% RH, Non-Condensing
NEMA 5-20P
IEC-320-C19
No
No
No
No
No
UL/cUL
UL/CSA
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.