Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 9 Products


P312-001

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)

More Info
Check Prices
Passive
Stereo Audio
Black
1
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P312-006

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
Stereo Audio
Black
6
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
 
ROHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P312-010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)

More Info
Check Prices
Passive
Stereo Audio
Black
10
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
 
 
 
 
ROHS
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P561-003

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
DVI
Black
3
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
DVI
Black
6
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

More Info
Check Prices
Passive
DVI
Black
10
 
 
 
 
 
DVI-D SINGLE LINK (MALE)
DVI-D SINGLE LINK (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P568-003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
Passive
HDMI
Black
3
Black
PVC
VW-1
6.0mm
30
HDMI (MALE)
HDMI (MALE)
Gold
Gold
Black
Straight
RoHS, REACH
Lifetime limited warranty
3840 x 2160 @ 30Hz
48-bit Deep Color
No
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
ARC
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
1.4; 2.2
No
No
No
No
No
P568-006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
Black
6
 
 
 
 
30
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P568-010

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

More Info
Check Prices
Passive
HDMI
Black
10
 
 
 
 
 
HDMI (MALE)
HDMI (MALE)
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.