Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P785-DPKIT06

DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.8 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DisplayPort; Stereo Audio
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60 Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side A - Connector 2
USB 3.0 A (MALE)
Side A - Connector 3
(2) 3.5MM (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 2
USB 3.0 B (MALE)
Side B - Connector 3
(2) 3.5MM (MALE)
PHYSICAL
Color
Black; Blue
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
USB: 4.8MM; AUDIO: 3.0MM; DISPLAYPORT: 6.5MM
Wire Gauge (AWG)
USB: 30/28; AUDIO: 28; DISPLAYPORT: 30
Cable Length (ft.)
6
Cable Length (in.)
72
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Displayport Specification
1.2
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P785-DPKIT10

DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 10 ft. (3.1 m)

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Kit
Technology
DisplayPort; Stereo Audio
Accessory Class
KVM Switch Accessories
VIDEO
Max Supported Video Resolution
4096 x 2160 @ 60 Hz
Max Supported Color Depth
24-bit True Color
HDR Support
No
Chroma Sub Sampling
4:4:4
AUDIO
Audio Specification
Stereo Audio
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (MALE)
Side A - Connector 2
USB 3.0 A (MALE)
Side A - Connector 3
(2) 3.5MM (MALE)
Side B - Connector 1
DISPLAYPORT (MALE)
Side B - Connector 2
USB 3.0 B (MALE)
Side B - Connector 3
(2) 3.5MM (MALE)
PHYSICAL
Color
Black; Blue
Material of Construction
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
USB: 5.0MM; AUDIO: 3.0MM; DISPLAYPORT: 7.3MM
Wire Gauge (AWG)
USB: 30/24; AUDIO: 28; DISPLAYPORT: 28
Cable Length (ft.)
10
Cable Length (in.)
120
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
0 TO 90% RH, Non-Condensing
Storage Humidity Range
0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Displayport Specification
1.2
HDCP Specification
2.2
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.