Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


PDU1215

1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Basic
120V
Single-phase 15A 120V service
15
NEMA 5-15P
Single-Phase
15
 
 
1.8kW (120V) / 15A total capacity; 12A max per 5-15R outlet
50 / 60 Hz
(13) 5-15R
120V
15A breaker
 
 
 
No
Metal
1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
7.5
30.2mm
Horizontal (1U)
1.75 x 17.5 x 4.5
4.9
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% non-condensing
0-10,000
0-3000
Back panel grounding lug
 
Tested to UL1363:2018 5TH Edition (USA), CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); RETIE (Columbia)
Series Number(s) AGIP120V6IPRM
5-year limited warranty
 
 
 
 
 
PDUB15

1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount

More Info
Check Prices
Hot-Swap
100-127V
Works with most 120V UPS systems up to 1500VA
12
NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
 
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(8) 5-15R
100-127V
 
1440
 
 
No
Metal
2U rackmount in 2 or 4 post racks
 
 
Horizontal (2U)
3.42 x 17.32 x 3.03
7.70
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non condensing
0-10,000
0-3000
 
 
Tested to UL60950 (USA), CSA (Canada), NOM (Mexico)
Series Number(s) AGPD7642
2-year limited warranty
Lighted indicators confirm UPS and Utility switch position and operating mode
Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
 
 
 
PDUB151U

100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

More Info
Check Prices
Hot-Swap
100-125V
Works with most 100-125V UPS systems up to 1500VA
12
(2) NEMA 5-15P
Single-Phase
 
Utility input cable (10 ft / 3m) / UPS input cable (4 ft / 1.2m)
 
1.52kW (125V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
50 / 60 Hz
(6) 5-15R
100-125V
 
 
Set of 6 output receptacles are arranged in two groups to support the optional ECO Power-Saving feature; One MASTER-outlet provides optional current-sense capability that when enabled, automatically powers off the bank of 5 CONTROLLABLE GROUP-outlets when the device connected to the MASTER-outlet is powered off or enters a low power sleep mode consuming 20W or less (±5W)
 
No
Metal
Includes installation accessories for wall mount and 1U horizontal rackmount installation in 2 or 4 post equipment racks
 
 
Horizontal (1U)
1.73 x 17.24 x 3.94
5.2
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
Up to 90% (non-condensing)
Up to 10,000 ft
Up to 3000 m
 
 
Tested to UL62368-1 (USA), CAN/CSA-C22.2 No. 62368-1 (CANADA); NOM (MEXICO)
Series Number(s) AG-0514
2-year limited warranty
Front panel LEDs report UTILITY Input Power ON (green), BYPASS-MODE Switch Setting (yellow), MASTER Outlet Power ON (green), CONTROLLABLE GROUP Outlets Power ON (green)
2 position Manual Transfer switch offers Break-Before-Make transfer between UPS and Utility operating modes with less than 8 milliseconds (typical) transfer time; Additional switch offers ENABLE/DISABLE control of the ECO Power-Saving feature
 
 
 
PDUMH15

1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

More Info
Check Prices
Metered
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
15
 
Agency de-rated to 12A continuous
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(13) 5-15R
120V
15A Breaker
 
 
 
No
Metal
1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
7.5
Rear Side = 30.20mm
Horizontal (1U)
1.75 x 17.5 x 4.5
4.5
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
 
Tested to UL60950-1 (USA, Canada), NOM (Mexico), RETIE (Columbia), RoHS Compliant
Series Number(s) AGIB6097
2-year limited warranty
 
 
Digital display reports total PDU output current in amps
 
 
PDUMH15AT

1.4kW Single-Phase Metered Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Metered
120V DUAL INPUT
Two single-phase 15A 120V circuits
12
(2) NEMA 5-15P
Single-Phase
12
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Agency de-rated to 12A continuous
1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
 
 
 
No
Metal
1U rackmount
17.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
11
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
 
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA compliant
 
2-year limited warranty
8 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs
 
Two digit current meter reports whole PDU output load in amps
 SNMPWEBCARD ;  WEBCARDLX 
Includes slot for optional  SNMPWEBCARD  or  WEBCARDLX  accessory to add built-in network interface and enable remote individual outlet control over IP
PDUMH15ATNET

1.4kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V 5-15P 15A Inputs, 8 5-15R Outputs, 1U, TAA

More Info
Check Prices
Auto-Transfer Switch; Switched
120V
Two single-phase 15A 120V circuits
12
(2) NEMA 5-15P
Single-Phase
12
Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources
Agency de-rated to 12A continuous
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(8) 5-15R
120V
 
 
 
Each outlet is individually controllable via remote interface
No
Metal
1U rackmount
17.5
 
Horizontal (1U)
1.75 x 17.5 x 14.5
11.00
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5-95% non-condensing
0-10,000
0-3000
Rear grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA), CSA (Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
8 LEDs display power on-off status for each output receptacle, plus 2 additional LEDs to indicate input power status for primary and secondary inputs. Pre-installed WEBCARDLX provides Ethernet Link and Status LED's for network activity along with a system status LED for monitoring system operation.
Reset button for LX Platform management card will reboot card without affecting the connected equipment.
Digital display reports total PDU output current in amps
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
PDUMH15NET

1.4kW Single-Phase Switched PDU with LX Platform Interface, 120V Outlets (16 5-15R), 5-15P, 120V Input, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA

More Info
Check Prices
Switched
120V
Single-phase 15A 120V service
12
NEMA 5-15P
Single-Phase
12
 
Agency de-rated to 12A continuous
1.44kW (120V) / 12A total capacity; 12A max per outlet
50 / 60 Hz
(16) 5-15R
120V
 
 
 
Each outlet is individually controllable via remote interface
No
Metal
1U rackmount
18.5
 
Horizontal (1U)
1.75 x 17.5 x 15.5
12.50
0C ~ 40C (32F ~ 104F)
-30°C to +50°C (-22°F to +122°F)
5 to 95% (non-condensing)
0-10,000
0-3000
Rear grounding lug
Auto Probe Monitoring and Reboot (included)
Tested to UL 60950-1 (USA, Canada), Class A (Emissions), NOM (Mexico), RoHS compliant, TAA Compliant
 
2-year limited warranty
16 LEDs display power on-off status for each output receptacle
 
Digital display reports total PDU output current in amps
 
Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.