Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


PDU4PKIT

Rear Support Rail Kit for Select Tripp Lite 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures

More Info
Check Prices
Rack-Mount Rail Kit
Rack-Mount Rail Kit
Silver
 
1.72 x 1 x 21.75
2
 
 
 
 
5-year limited warranty
ROHS (Restriction of Hazardous Substances)
 
SRDINRAIL2U

Adjustable Rack-Mount DIN Rail Kit – Top Hat, Mini Top Hat and G-Style Rails

More Info
Check Prices
Rack-Mount Rail Kit
Rack-Mount Rail Kit
Black
 
3.5 x 18.98 x 14.11
5.95
2U
40
 
 
2-year limited warranty
 
RoHS
NRFP-BRKT

4-Post Rack-Mount Rail Kit for the Robotic Fiber Panel System

More Info
How to Order
Rack-Mount Rail Kit
Rack-Mount Rail Kit
Silver
Steel
2 x 1.13 x 29.5
44
 
 
No
No
1-year limited warranty
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.