Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


SRBOLTDOWN

SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor

More Info
Check Prices
Rackmount Kit
Rackmount Kit
5-year limited warranty
 
 
 
 
 
SRCASTER

SmartRack Rolling Caster Kit, 4 pack

More Info
Check Prices
Rolling Caster Kit
Rolling Caster Kit
5-year limited warranty
 
 
 
 
 
SRSCREWS

SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws

More Info
Check Prices
Rack Mounting Hardware
Rack Mounting Hardware
5-year limited warranty
 
 
 
 
 
SRSHELF2P

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Shelves
5-year limited warranty
3.5 x 19 x 18
5
 
 
 
SRSHELF4PHD

SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm depth)

More Info
Check Prices
Rack Shelves
Rack Shelves
5-year limited warranty
1.73 x 19 x 26.10
16.5
 
 
 
SRSHELF4PKYBD

SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth)

More Info
Check Prices
Rack Shelves
Rack Shelves
5-year limited warranty
1.73 x 19 x 28.9
10
 
 
 
SRSHELF4PSL

SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm depth)

More Info
Check Prices
Rack Shelves
Rack Shelves
5-year limited warranty
1.75 x 18.98 x 30.11
18.6
Black
45.8
28.3
SRSHELF4PSLHD

SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.)

More Info
Check Prices
Rack Shelves
Rack Shelves
5-year limited warranty
2.36 x 18.98 x 30.11
24
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.