Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 2 Products


U222-004-R

4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
USB 2.0 (High Speed)
USB A (MALE)
0
No
No
(4) USB A (FEMALE)
(4) USB-A - USB 2.0
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
 
 
100-240V / 50/60Hz / 0.35A
5V / 2A
 
 
 
 
Any of the 4 ports
(4) USB-A: 5V 1.5A (7.5W)
(4) 1.5A
Black
Plastic
0.5
 
 
 
4
USB A (MALE)
(4) USB A (FEMALE)
 
RoHS, REACH, WEEE, FCC, NOM
 
3-year limited warranty
 
 
 
 
 
 
 
 
U222-007-R

7-Port USB 2.0 Hub

More Info
Check Prices
Hub
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2.5A
USB 2.0 (High Speed)
USB A (MALE)
0
No
No
(7) USB A (FEMALE)
(7) USB-A - USB 2.0
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
NEMA 1-15P North America
No
100-240V / 50/60Hz / 0.5A
5V / 2.5A
5
1.5
OD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
FCC; UL; cUL; RoHS
 
 
 
Black; White
Plastic
 
0.94 x 3.4 x 2.7
Clamshell
0.2
7
USB B (FEMALE)
(7) USB A (FEMALE)
Nickel
 
CE, FCC, RoHS, REACH
3-year limited warranty
Red - Power
32 to 104 °F (0 to 40 °C)
14 to 176 °F (-10 to 80 °C)
0% to 90 RH, Non-Condensing
8.5 BTU/Hr
Yes
USB 2.0 (up to 480 Mbps)
No
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.