Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Active Optical Cables (AOCs) / QSFP+ to QSFP+

N28F-30M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 30 m (98.4 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-20M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20 m (65.6 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-15M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 15 m (49.2 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-10M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 10 m (32.8 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-05M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 5 m (16.4 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-03M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 3 m (9.8 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-02M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 2 m (6.6 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
N28F-01M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 1 m (3 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode; SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Aqua
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.