Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Direct Attach Cables (DACs) / QSFP+ to QSFP+

N282-20N-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)

  • Type: QSFP+ to QSFP+
  • Technology: SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Black
N282-05M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU5M Compatible, 5M (16-ft.)

  • Type: QSFP+ to QSFP+
  • Technology: SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Black
N282-03M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU3M Compatible, 3M (10-ft.)

  • Type: QSFP+ to QSFP+
  • Technology: SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Black
N282-02M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 2M (6-ft.)

  • Type: QSFP+ to QSFP+
  • Technology: SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Black
N282-01M-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, QSFP-H40G-CU1M Compatible, 1M (3-ft.)

  • Type: QSFP+ to QSFP+
  • Technology: SFP+/QSPP+/QSFP28
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.