
Showing Compatible Racks for UPS Model Number:
Rack Requirements
Device | Qty | Rack Units | Min. Depth (in.) | Weight (lbs.) | ||
---|---|---|---|---|---|---|
![]() |
SU6000RT4UHVTAA
SmartOnline 208/240V 6kVA On-Line UPS – Double Conversion, 5.4kW, 4U, Network Card Option, TAA Compliant |
1 | 4U | 108.0 | ||
Add Battery Pack | Add Your Own Device |
Compatible Racks
Model Number | Rack Units | Depth (in.) | Weight Capacity (lbs.) | |
---|---|---|---|---|
![]() |
SR12UB
SmartRack 12U Mid-Depth Rack Enclosure Cabinet |
12U | 32.5 | 1000 |
![]() |
SR12UBEXPNDKD
SmartRack 12U Standard-Depth 4-Post Open Frame Rack |
12U | 36.0 | 1000 |
![]() |
SR12UBFFD
SmartRack 12U Mid-Depth Rack Enclosure Cabinet for Harsh Environments |
12U | 32.5 | 1000 |
![]() |
SRW12UHD
SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet |
12U | 32.5 | 500 |
![]() |
SRW12US33
SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back |
12U | 32.5 | 250 |
![]() |
SRW12US33G
SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back |
12U | 32.5 | 250 |
![]() |
SRX12UBFFD
SmartRack 12U IP54 Server-Depth Rack Enclosure Cabinet for Harsh Environments, 230V |
12U | 32.5 | 1000 |
![]() |
SR4POST13
13U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment |
13U | 36.0 | 1000 |
![]() |
SR14UBDP
14U SmartRack Deep Server Rack - 42 in. Depth, Doors & Side Panels Included |
14U | 37.0 | 1000 |
![]() |
SR18UB
SmartRack 18U Mid-Depth Rack Enclosure Cabinet |
18U | 32.5 | 1000 |
![]() |
SRQ18U
SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U |
18U | 37.0 | 750 |
![]() |
SRW18UHD
SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet |
18U | 32.5 | 500 |
![]() |
SR24UB
SmartRack 24U Mid-Depth Rack Enclosure Cabinet |
24U | 32.5 | 1000 |
![]() |
SR24UBFFD
SmartRack 24U Standard-Depth Rack Enclosure Cabinet for Harsh Environments |
24U | 32.5 | 1000 |
![]() |
SRQ24U
SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 24U |
24U | 37.0 | 1000 |
![]() |
SR25UB
25U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels |
25U | 37.0 | 3000 |
![]() |
SR25UBEXP
25U SmartRack Standard-Depth Rack Enclosure Cabinet, Expansion Version - side panels not included |
25U | 37.0 | 3000 |
![]() |
SR25UBSD3
25U SmartRack Shallow-Depth Rack Enclosure Cabinet with Doors, Side Panels and Heavy-Duty Casters |
25U | 27.0 | 3000 |
![]() |
SR25UBSP1
25U SmartRack Standard-Depth Rack Enclosure Cabinet with doors/side panels & shock pallet shipping |
25U | 37.0 | 3000 |
![]() |
SR4POST25
25U SmartRack 4-Post Open Frame Rack - Organize and Secure Network Rack Equipment |
25U | 36.0 | 1000 |
![]() |
SR2000
SmartRack 42U Value Series Standard-Depth Rack Enclosure Cabinet |
42U | 35.0 | 2000 |
![]() |
SR2400
42U SmartRack Value Series Standard-Depth Rack Enclosure Cabinet, 2400 lbs (1088.6 kgs) Capacity with doors & side panels |
42U | 37.0 | 2400 |
![]() |
SR42BMDEXPNDNR3
42U SmartRack 4-Post Mid-Depth Open Frame Rack, Expansion Version - no sides, doors or roof |
42U | 31.0 | 3000 |
![]() |
SR42UB
SmartRack Premium 42U Server Rack Enclosure, Secure, Standard-Depth |
42U | 37.0 | 3000 |
![]() |
SR42UB1032
42U SmartRack Standard-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels |
42U | 37.0 | 3000 |
![]() |
SR42UBCL
42U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments |
42U | 37.0 | 3000 |
![]() |
SR42UBDP
42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels |
42U | 42.0 | 3000 |
![]() |
SR42UBDP48
42U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included |
42U | 47.2 | 3000 |
![]() |
SR42UBDPWD
42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels |
42U | 42.0 | 3000 |
![]() |
SR42UBEIS
SmartRack 42U Standard-Depth Rack Enclosure Cabinet for Harsh Environments |
42U | 37.0 | 3000 |
![]() |
SR42UBEVS
SmartRack 42U Value Series Standard-Depth Rack Enclosure Cabinet |
42U | 35.0 | 2000 |
![]() |
SR42UBEXP
42U SmartRack Expandable Standard-Depth Server Rack Enclosure Cabinet - side panels not included |
42U | 37.0 | 3000 |
![]() |
SR42UBEXPND
42U Standard-Depth 4-Post Premium Open Frame Rack - No Doors or Side Panels |
42U | 37.0 | 3000 |
![]() |
SR42UBEXPNDNR3
42U Standard-Depth 4-Post Premium Open Frame Rack - No Doors, Side Panels or Top Panel |
42U | 37.0 | 3000 |
![]() |
SR42UBG
SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Clear Acrylic Window |
42U | 37.0 | 3000 |
![]() |
SR42UBKD
42U SmartRack Knock-Down Standard-Depth Rack Enclosure Cabinet Kit |
42U | 37.0 | 3000 |
![]() |
SR42UBMD
42U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels |
42U | 31.0 | 3000 |
![]() |
SR42UBMDEXP
42U SmartRack Mid-Depth Expansion Rack - side panels not included |
42U | 31.0 | 3000 |
![]() |
SR42UBMDEXPND
42U SmartRack 4-Post Mid-Depth Open Frame Rack - no sides or doors |
42U | 31.0 | 3000 |
![]() |
SR42UBSD
42U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels |
42U | 27.0 | 3000 |
![]() |
SR42UBSD1032
42U SmartRack Shallow-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels |
42U | 27.0 | 3000 |
![]() |
SR42UBSP1
42U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet shipping |
42U | 37.0 | 3000 |
![]() |
SR42UBWD
42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels |
42U | 37.0 | 3000 |
![]() |
SR42UBWDSP1
42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging |
42U | 37.0 | 3000 |
![]() |
SR42UBWDVRT
42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Two Pre-Installed SRCABLEVRT3, with sides & doors |
42U | 37.0 | 3000 |
![]() |
SR42UBZ4
42U SmartRack Seismic-Certified Standard-Depth Rack Enclosure Cabinet with doors & side panels |
42U | 37.0 | 3000 |
![]() |
SR42UW
42U SmartRack White Standard-Depth Rack Enclosure Cabinet with doors & side panels |
42U | 37.0 | 3000 |
![]() |
SR42UWEXP
42U SmartRack White Standard-Depth Rack Enclosure - side panels not included |
42U | 37.0 | 3000 |
![]() |
SR42UWEXPNDNR3
SmartRack 42U Standard-Depth 4-Post Premium Open Frame Rack, White |
42U | 37.0 | 3000 |
![]() |
SR42UWSP1
42U SmartRack White Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging |
42U | 37.0 | 3000 |
![]() |
SRQP42UB
SmartRack 42U Standard-Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression |
42U | 37.0 | 2400 |
![]() |
SRX42UB
42U Server Rack, Euro-Series – Expandable Cabinet, Standard Depth, Doors & Side Panels Included |
42U | 33.0 | 3000 |
![]() |
SRX42UBDP
42U Deep Server Rack, Euro-Series - 1200 mm Depth, Doors & Side Panels Included |
42U | 41.3 | 3000 |
![]() |
SRX42UBDPEXP
42U Deep Server Rack, Euro-Series - 1200 mm Depth, Expandable Cabinet, Side Panels Not Included |
42U | 41.3 | 3000 |
![]() |
SRX42UBDPWD
42U Deep & Wide Server Rack, Euro-Series - 1200 mm Depth, 800 mm Width, Doors & Side Panels Included |
42U | 41.3 | 3000 |
![]() |
SRX42UBDPWDEXP
42U Deep & Wide Server Rack, Euro-Series - 1200 mm Depth, 800 mm Width, Side Panels Not Included |
42U | 41.3 | 3000 |
![]() |
SRX42UBEXP
42U Server Rack, Euro-Series - Expandable Cabinet, Standard Depth, Side Panels Not Included |
42U | 33.5 | 3000 |
![]() |
SRX42UBWD
42U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Doors & Side Panels Included |
42U | 33.5 | 3000 |
![]() |
SRX42UBWDEXP
42U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Side Panels Not Included |
42U | 33.5 | 3000 |
![]() |
SR45UB
45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels |
45U | 37.0 | 3000 |
![]() |
SR45UBDP
45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels |
45U | 42.0 | 3000 |
![]() |
SR45UBDP48
45U Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included |
45U | 48.0 | 3000 |
![]() |
SR45UBDPWD
45U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels |
45U | 42.0 | 3000 |
![]() |
SR45UBEXP
45U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included |
45U | 37.0 | 3000 |
![]() |
SR45UBEXPND
SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack |
45U | 37.0 | 3000 |
![]() |
SR45UBEXPNDNR3
SmartRack 45U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof |
45U | 37.0 | 3000 |
![]() |
SR45UBMD
45U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels |
45U | 31.0 | 3000 |
![]() |
SR45UBMDEXPND
45U SmartRack 4-Post Mid-Depth Open Frame Rack |
45U | 31.0 | 3000 |
![]() |
SR45UBSD
45U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels |
45U | 27.0 | 3000 |
![]() |
SR45UBSP1
45U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging |
45U | 37.0 | 3000 |
![]() |
SR45UBWD
45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels |
45U | 37.0 | 3000 |
![]() |
SR45UBWDSP1
45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels, Shock Pallet Packaging |
45U | 37.0 | 3000 |
![]() |
SR45UBWDVRT
45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels, 2 Pre-Installed Cable Managers |
45U | 37.0 | 3000 |
![]() |
SR4POST
45U SmartRack 4-Post Open Frame Rack, 1000 lbs (453.6 kgs) Capacity - Organize and Secure Network Rack Equipment |
45U | 36.0 | 1000 |
![]() |
SR4POST1224
45U SmartRack 4-Post Open Frame Rack - Threaded 12-24 Mounting Holes |
45U | 36.0 | 1000 |
![]() |
SRX47UB
47U Server Rack, Euro-Series – Expandable Cabinet, Standard Depth, Doors & Side Panels Included |
47U | 33.0 | 3000 |
![]() |
SRX47UBDP
47U Deep Server Rack, Euro-Series - 1200 mm Depth, Doors & Side Panels Included |
47U | 41.3 | 3000 |
![]() |
SRX47UBDPEXP
47U Deep Server Rack, Euro-Series - 1200 mm Depth, Expandable Cabinet, Side Panels Not Included |
47U | 41.3 | 3000 |
![]() |
SRX47UBDPWD
47U Deep & Wide Server Rack, Euro-Series - 1200 mm Depth, 800 mm Width, Doors & Side Panels Included |
47U | 41.3 | 3000 |
![]() |
SRX47UBDPWDEXP
47U Deep & Wide Server Rack, Euro-Series - 1200 mm Depth, 800 mm Width, Side Panels Not Included |
47U | 41.3 | 3000 |
![]() |
SRX47UBEXP
47U Server Rack, Euro-Series - Expandable Cabinet, Standard Depth, Side Panels Not Included |
47U | 33.5 | 3000 |
![]() |
SRX47UBWD
47U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Doors & Side Panels Included |
47U | 33.5 | 3000 |
![]() |
SRX47UBWDEXP
47U Wide Server Rack, Euro-Series - 800 mm Width, Expandable Cabinet, Side Panels Not Included |
47U | 33.5 | 3000 |
![]() |
SR48UB
48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels |
48U | 37.0 | 3000 |
![]() |
SR48UBCL
48U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments |
48U | 37.0 | 3000 |
![]() |
SR48UBDP
48U SmartRack DEEP Premium Enclosure includes doors and side panels |
48U | 42.0 | 3000 |
![]() |
SR48UBDP48
48U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included |
48U | 48.0 | 3000 |
![]() |
SR48UBDPWD
48U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels |
48U | 42.0 | 3000 |
![]() |
SR48UBEXP
48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included |
48U | 37.0 | 3000 |
![]() |
SR48UBEXPND
SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides or Doors |
48U | 37.0 | 3000 |
![]() |
SR48UBEXPNDNR3
SmartRack 48U Standard-Depth 4-Post Premium Open Frame Rack with No Sides, Doors or Roof |
48U | 37.0 | 3000 |
![]() |
SR48UBSP1
48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging |
48U | 37.0 | 3000 |
![]() |
SR48UBWD
48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels |
48U | 37.0 | 3000 |
![]() |
SR48UBWDSP1
48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging |
48U | 37.0 | 3000 |
![]() |
SR4POST48HD
48U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment |
48U | 35.3 | 3000 |
![]() |
SR4POST50HD
50U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment |
50U | 35.3 | 3000 |
![]() |
SR4POST52HD
52U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment |
52U | 35.3 | 3000 |
![]() |
SR4POST58HD
58U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment |
58U | 35.3 | 3000 |