Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

KVM Switches / Rack Console

B070-016-19-IP2

NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch, 2+1 Users, 19 in. LCD, IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 3
  • PC/Server Connections: PS/2; USB; VGA
B070-016-19-IP

NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
B070-016-19

NetCommander 16-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B070-008-19-IP

NetCommander 8-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 2
  • PC/Server Connections: PS/2; USB; VGA
B070-008-19

NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B040-016-19

NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B040-008-19

NetController 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B030-008-17-IP

NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: USB; HDMI
B020-U16-19-K

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-U16-19-IP

NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-U08-19KTAA

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-U08-19-K

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-U08-19-IP

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-016-17-IP

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD and IP Remote Access

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-016-17

NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

  • Type: Rack Console
  • Number of Ports: 16
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
B020-008-17

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

  • Type: Rack Console
  • Number of Ports: 8
  • Number of Users: 1
  • PC/Server Connections: PS/2; USB; VGA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.