Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Cooling Fans

SmartRack Roof Mounted Fan Panel 6 208 240V high performance fans 420 CFM C14 inlet SRXFANROOF

SmartRack Roof-Mounted Fan Panel - 6 208/240V high-performance fans; 420 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
SmartRack 3U Fan Panel 3 208 240V high performance fans 315 CFM C14 inlet SRXFAN3U

SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

  • Type: Cooling Fans
  • Input Voltage: 208V AC; 230V AC; 240V AC
SmartRack Wall Mount Roof Fan Kit 2 120V high performance fans 210 CFM 5 15P plug SRFANWM

SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
Fan Tray for 19 in Racks 1U 9 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY9

Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet

  • Type: Cooling Fans
  • Input Voltage: 120V AC
Fan Tray for 19in Racks 1U 6 120V High Performance Fans 210 CFM C14 Inlet SRFANTRAY6

Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack Roof Mounted Fan Panel 6 120V high performance fans 630 CFM 5 15P plug SRFANROOF

SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack 3U Fan Panel 3 120V high performance fans 210 CFM 5 15P plug SRFAN3U

SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
SmartRack 1U Fan Tray 3 120V High Performance Fans 210 CFM 5 15P Plug SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

  • Type: Cooling Fans
  • Input Voltage: 120V AC
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.