Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / In-Row

SmartRack 60 kWH 208 230V 50 60Hz In Row Precision Cooler Chilled Water Type SRCOOL60KCW

SmartRack In-Row Precision Server Rack Cooling Unit - 60 kW, 208–230V, 50/60 Hz, Chilled Water Type

  • Type: In-Row
  • Input Voltage: 208V AC; 230V AC
  • Cooling Capacity: 204,000 BTU / 60 kW
SmartRack 33000 BTU 208 240V 60Hz Energy Saving Row Based Air Conditioning Unit Hardwire Input SRCOOL33K

SmartRack Energy-Saving, Row-Based Server Rack Cooling Unit - 33,000 BTU, 208/240V, L6-30P Input Plug

  • Type: In-Row
  • Input Voltage: 208V AC; 240V AC
  • Cooling Capacity: 33,000 BTU / 9.7 kW
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.