Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

UPS Battery Packs / Rack-Mount

BP72V15-2U

External 72V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP72V15-2U)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 72
BP48V48RT4U

External 48V 4U Battery Pack for select UPS Systems (BP48V48RT4U)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 48
BP24V36-2US

External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
BP24V28-2U

External 24V 2U Rack-mount Battery Pack for select Tripp Lite UPS Systems (BP24V28-2U)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 24
BP240V5RT2U

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 240
BP192V5RT2U

External 192V 2U Rackmount Battery Pack for select Tripp Lite UPS Systems (BP192V5RT2U)

  • Type: Rack-Mount
  • Phase: Single-Phase
  • Form Factor: Rack
  • DC Voltage: 192
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.