Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cable Management / Rail/Hardware Kits

SRVRTRAIL23

SmartRack 23 in. Wide Mounting Rail Kit

  • Type: Rail/Hardware Kits
SRLWALLSPPT18

Wall Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLWALLSPPT12

Wall Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLTRISUPPORT

Triangular Wall Support Kit for 12 & 18 in. Cable Runway, Straight & 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLRADIUS18

Cable Runway Radius Drop for 18 in. Straight & 90-Degree Ladder Sections - Hardware Included

  • Type: Rail/Hardware Kits
SRLRADIUS12

Cable Runway Radius Drop for 12 in. Straight & 90-Degree Ladder Sections - Hardware Included

  • Type: Rail/Hardware Kits
SRLPOST

Cable Retaining Post for 1.5 in. Wide Cable Runway, Straight and 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLJUNCTSPLICE

Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included

  • Type: Rail/Hardware Kits
SRLCRNSPPT

Cable Runway Corner Bracket Kit for 12 in. and 18 in. Ladder Runway, Straight - Hardware Included

  • Type: Rail/Hardware Kits
SRLCNTRSPPT18

Ceiling Center Support Kit for 18 in. Cable Runway, Straight and 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLCNTRSPPT12

Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included

  • Type: Rail/Hardware Kits
SRLCEILINGKIT

Ceiling Support Kit for 12 in. or 18 in. Cable Runway, Straight and 90-Degree

  • Type: Rail/Hardware Kits
SRLBUTTSPLICE

Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included

  • Type: Rail/Hardware Kits
SRLADDERATTACH

SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack

  • Type: Rail/Hardware Kits
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.