Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Dual-Screen

Mobile Dual Screen Video Wall For Two 45in to 55in TVs and Monitors Heavy Duty DMCVW4555X2

Mobile Dual-Screen Video Wall - For Two 45" to 55" TVs and Monitors, Heavy Duty

  • Type: Dual-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
  • Number of Displays: 2
  • Motion: Fixed
  • Screen Size (in.): 40 - 49; 50 - 59
  • Max Weight (lbs.): 132
Rolling Dual Screen TV Monitor Cart For Two 35in to 45in TVs and Monitors Side by Side Mounting DMCSD3545M

Rolling Dual-Screen TV/Monitor Cart - For Two 35" to 45" TVs and Monitors, Side-by-Side Mounting

  • Type: Dual-Screen
  • VESA Pattern (mm): 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400
  • Number of Displays: 2
  • Motion: Fixed
  • Screen Size (in.): 30 - 39; 40 - 49
  • Max Weight (lbs.): 176
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.