Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Computer & Storage / SCSI

S455-010

SCSI Ultra2/U160/U320 LVD Cable (VHDCI toHD68 M/M), 10-ft.

  • Type: SCSI
  • Technology: SCSI
  • Connector 1: VHDCI68 (MALE)
  • Connector 2: HD68 (MALE)
  • Length (ft): 7 - 15
  • Color: Black
S455-003

SCSI Ultra2/160/U320 LVD Cable (VHDCI68 to HD68 M/M), 3-ft.

  • Type: SCSI
  • Technology: SCSI
  • Connector 1: VHDCI68 (MALE)
  • Connector 2: HD68 (MALE)
  • Length (ft): 3 - 6
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.