Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Racks & Cooling / Enclosures

SmartRack 12U IP54 Server Depth Rack Enclosure Cabinet Harsh Environments 230V SRX12UBFFD

SmartRack 12U IP54 Server-Depth Rack Enclosure Cabinet for Harsh Environments, 230V

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U IP54 Switch Depth Wall Mount Rack Enclosure Cabinet Harsh Environments Hinged Back 230V SRWX12USNEMA

SmartRack 12U IP54 Switch-Depth Wall-Mount Rack Enclosure Cabinet for Harsh Environments, Hinged Back, 230V

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF6U36

SmartRack 6U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 6U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF6U

SmartRack 6U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 5U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF5U36

SmartRack 5U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 5U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 4U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 4U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 4U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 2U Low Profile Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF2U36

SmartRack 2U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 36
  • Color: Black
SmartRack 2U Low Profile Vertical Mount Switch Depth Wall Mount Rack Enclosure Cabinet SRWF2U

SmartRack 2U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 2U
  • Max Device Depth (in.): 20
  • Color: Black
SmartRack 16U Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 16U
  • Max Device Depth (in.): 35
  • Color: Black
SmartRack 12U Vertical Mount Server Depth Wall Mount Rack Enclosure Cabinet SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 35
  • Color: Black
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW9UG

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide SRW9UDPVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide Acrylic Window SRW9UDPGVRT

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW9UDP

SmartRack 9U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 9U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW9U

SmartRack 9U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 9U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window White SRW6UWG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, White

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet White SRW6UW

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, White

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: White
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Knock Down SRW6UKD

SmartRack 6U Low-Profile Switch-Depth Knock-Down Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW6UG

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide SRW6UDPVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet Wide Acrylic Window SRW6UDPGVRT

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet, Wide, Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW6UDP

SmartRack 6U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 6U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW6U

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 6U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 26U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW26USG

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 26U UPS Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW26USDPG

SmartRack 26U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 26U UPS Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW26USDP

SmartRack 26U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 26U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW26US

SmartRack 26U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 26U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 21U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW21UG

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 21U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW21U

SmartRack 21U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 21U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 18U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW18USG

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 18U UPS Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW18USDPG

SmartRack 18U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 18U UPS Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW18USDP

SmartRack 18U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 18U Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW18US13G

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 18U Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW18US13

SmartRack 18U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 18U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW18US

SmartRack 18U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 18U Heavy Duty Low Profile Server Depth Side Mount Wall Mount Rack Enclosure Cabinet SRW18UHD

SmartRack 18U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 18U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 15U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW15USG

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 15U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW15US

SmartRack 15U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 15U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U NEMA 12 Switch Depth Wall Mount Rack Enclosure Cabinet for Harsh Environments Hinged Back SRW12USNEMA

SmartRack 12U NEMA 12 Switch-Depth Wall-Mount Rack Enclosure Cabinet for Harsh Environments, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW12USG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U UPS Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW12USDPG

SmartRack 12U UPS-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 12U UPS Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW12USDP

SmartRack 12U UPS-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 24.5
  • Color: Black
SmartRack 12U Server Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW12US33G

SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U Server Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW12US33

SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW12US

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Heavy Duty Low Profile Server Depth Side Mount Wall Mount Rack Enclosure Cabinet SRW12UHD

SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW12UG

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 12U Low Profile Switch Depth Plus Wall Mount Rack Enclosure Cabinet SRW12UDP

SmartRack 12U Low-Profile Switch-Depth-Plus Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 12U Very Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window SRW12U13G

SmartRack 12U Very Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 12U Low Profile Patch Depth Wall Mount Rack Enclosure Cabinet SRW12U13

SmartRack 12U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 12.75
  • Color: Black
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet SRW12U

SmartRack 12U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 12U
  • Max Device Depth (in.): 16.5
  • Color: Black
SmartRack 10U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Clear Acrylic Window Hinged Back SRW10USG

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet with Clear Acrylic Window, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 10U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet Hinged Back SRW10US

SmartRack 10U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 10U
  • Max Device Depth (in.): 20.5
  • Color: Black
SmartRack 42U Standard Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression SRQP42UB

SmartRack 42U Standard-Depth Quiet Server Rack Enclosure Cabinet with Sound Suppression

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
smartrack quiet server rack 24u sound suppression SRQ24U

SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 24U

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Max Device Depth (in.): 37
  • Color: Beige; Black
smartrack quiet server rack 18u sound suppression SRQ18U

SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Max Device Depth (in.): 37
  • Color: Beige; Black
5U Security DVR Lockbox Enclosure SRDVRLB

5U Security DVR Lockbox Enclosure

  • Type: Enclosures
  • Style: Wall-Mount
  • Rack Height: 5U
  • Max Device Depth (in.): 16.25
  • Color: Black
48U SmartRack Wide Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR48UBWDSP1

48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack Wide Standard Depth Rack Enclosure Cabinet doors side panels SR48UBWD

48U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR48UBSP1

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack Standard Depth Rack Enclosure Cabinet side panels not included SR48UBEXP

48U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack Deep Wide Rack Enclosure Cabinet doors side panels SR48UBDPWD

48U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 42
  • Color: Black
48U Extra Deep Server Rack 48 in 1219 mm Depth Doors Side Panels Included SR48UBDP48

48U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 48
  • Color: Black
48U SmartRack DEEP Premium Enclosure doors side panels SR48UBDP

48U SmartRack DEEP Premium Enclosure includes doors and side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 42
  • Color: Black
48U SmartRack Co Location Standard Depth Rack Enclosure Cabinet 2 separate compartments SR48UBCL

48U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
48U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels SR48UB

48U SmartRack Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 48U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Standard Depth Rack Enclosure Cabinet Pre Installed SRCABLEVRT3 sides doors SR45UBWDVRT

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels, 2 Pre-Installed Cable Managers

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR45UBWDSP1

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels, Shock Pallet Packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Wide Standard Depth Rack Enclosure Cabinet doors side panels SR45UBWD

45U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR45UBSP1

45U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Shallow Depth Rack Enclosure Cabinet doors side panels SR45UBSD

45U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 27
  • Color: Black
45U SmartRack Mid Depth Rack Enclosure Cabinet doors side panels SR45UBMD

45U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 31
  • Color: Black
45U SmartRack Standard Depth Rack Enclosure Cabinet side panels not included SR45UBEXP

45U SmartRack Standard-Depth Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
45U SmartRack Deep Wide Rack Enclosure Cabinet doors side panels SR45UBDPWD

45U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 42
  • Color: Black
45U SmartRack Deep Rack Enclosure Cabinet doors side panels SR45UBDP

45U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 42
  • Color: Black
45U SmartRack Standard Depth Server Rack Enclosure Cabinet Doors Side Panels SR45UB

45U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 45U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack White Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR42UWSP1

42U SmartRack White Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: White
42U SmartRack White Standard Depth Rack Enclosure side panels not included SR42UWEXP

42U SmartRack White Standard-Depth Rack Enclosure - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: White
42U SmartRack White Standard Depth Rack Enclosure Cabinet doors side panels SR42UW

42U SmartRack White Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: White
42U SmartRack Seismic Rated Standard Depth Rack Enclosure Cabinet doors side panels SR42UBZ4

42U SmartRack Seismic-Certified Standard-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Wide Standard Depth Rack Enclosure Cabinet Pre Installed SRCABLEVRT3 sides doors SR42UBWDVRT

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Two Pre-Installed SRCABLEVRT3, with sides & doors

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Wide Standard Depth Rack Enclosure Cabinet doors side panels shock pallet packaging SR42UBWDSP1

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet packaging

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels SR42UBWD

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Standard Depth Rack Enclosure Cabinet doors side panels shock pallet shipping SR42UBSP1

42U SmartRack Standard-Depth Rack Enclosure Cabinet with doors, side panels & shock pallet shipping

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Shallow Depth Rack Enclosure Cabinet Threaded 10 32 Mounting Holes doors side panels SR42UBSD1032

42U SmartRack Shallow-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 27
  • Color: Black
42U SmartRack Shallow Depth Rack Enclosure Cabinet doors side panels SR42UBSD

42U SmartRack Shallow-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 27
  • Color: Black
42U SmartRack Mid Depth Expansion Rack side panels not included SR42UBMDEXP

42U SmartRack Mid-Depth Expansion Rack - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 31
  • Color: Black
42U SmartRack Mid Depth Rack Enclosure Cabinet doors side panels SR42UBMD

42U SmartRack Mid-Depth Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 31
  • Color: Black
42U SmartRack Knock Down Standard Depth Rack Enclosure Cabinet Kit SR42UBKD

42U SmartRack Knock-Down Standard-Depth Rack Enclosure Cabinet Kit

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
SmartRack 42U Standard Depth Rack Enclosure Cabinet Clear Acrylic Window SR42UBG

SmartRack 42U Standard-Depth Rack Enclosure Cabinet with Clear Acrylic Window

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Expandable Standard Depth Server Rack Enclosure Cabinet side panels not included SR42UBEXP

42U SmartRack Expandable Standard-Depth Server Rack Enclosure Cabinet - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack NEMA 12 Rack Enclosure Cabinet for Harsh Environments SR42UBEIS

SmartRack 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Deep Wide Rack Enclosure Cabinet doors side panels SR42UBDPWD

42U SmartRack Deep and Wide Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 42
  • Color: Black
42U Extra Deep Server Rack 48 in 1219 mm Depth Doors Side Panels Included SR42UBDP48

42U SmartRack Extra-Deep Server Rack - 48 in. (1219 mm) Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 48
  • Color: Black
42U SmartRack Deep Rack Enclosure Cabinet doors side panels SR42UBDP

42U SmartRack Deep Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 42
  • Color: Black
42U SmartRack Co Location Standard Depth Rack Enclosure Cabinet 2 separate compartments SR42UBCL

42U SmartRack Co-Location Standard-Depth Rack Enclosure Cabinet - 2 separate compartments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Standard Depth Rack Enclosure Cabinet Threaded 10 32 Mounting Holes doors side panels SR42UB1032

42U SmartRack Standard-Depth Rack Enclosure Cabinet, Threaded 10-32 Mounting Holes with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Standard Depth Server Rack Enclosure Cabinet doors side panels SR42UB

42U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
25U SmartRack Stand Depth Rack Enclosure Cabinet doors side panels shock pallet shipping SR25UBSP1

25U SmartRack Standard-Depth Rack Enclosure Cabinet with doors/side panels & shock pallet shipping

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 37
  • Color: Black
25U SmartRack Shallow Depth Rack Enclosure Cabinet Doors Side Panels Heavy Duty Casters SR25UBSD3

25U SmartRack Shallow-Depth Rack Enclosure Cabinet with Doors, Side Panels and Heavy-Duty Casters

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 27
  • Color: Black
25U SmartRack Standard Depth Rack Enclosure Cabinet Expansion Version side panels not included SR25UBEXP

25U SmartRack Standard-Depth Rack Enclosure Cabinet, Expansion Version - side panels not included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 37
  • Color: Black
25U SmartRack Standard Depth Server Rack Enclosure Cabinet doors side panels SR25UB

25U SmartRack Standard-Depth Server Rack Enclosure Cabinet with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 25U
  • Max Device Depth (in.): 37
  • Color: Black
SmartRack 24U Standard Depth Rack Enclosure Cabinet Harsh Environments SR24UBFFD

SmartRack 24U Standard-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Max Device Depth (in.): 32.5
  • Color: Black
24U SmartRack Deep Rack Enclosure Cabinet SR24UB

SmartRack 24U Mid-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 24U
  • Max Device Depth (in.): 32.5
  • Color: Black
42U SmartRack Value Series Standard Depth Rack Enclosure Cabinet 2400 lb Capacity doors side panels SR2400

42U SmartRack Value Series Standard-Depth Rack Enclosure Cabinet, 2400-lb. Capacity with doors & side panels

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 37
  • Color: Black
42U SmartRack Value Series Standard Depth Rack Enclosure Cabinet 2000 lb Capacity doors side roof bottom panels SR2000

SmartRack 42U Value Series Standard-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 42U
  • Max Device Depth (in.): 35
  • Color: Black
18U SmartRack Deep Rack Enclosure Cabinet SR18UB

SmartRack 18U Mid-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 18U
  • Max Device Depth (in.): 32.5
  • Color: Black
14U Deep Server Rack 42 in Depth Doors Side Panels Included SR14UBDP

14U SmartRack Deep Server Rack - 42 in. Depth, Doors & Side Panels Included

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 14U
  • Max Device Depth (in.): 37
  • Color: Black
12U SmartRack Rack Enclosure Cabinet Harsh Environments SR12UBFFD

SmartRack 12U Mid-Depth Rack Enclosure Cabinet for Harsh Environments

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
12U SmartRack Deep Rack Enclosure Cabinet SR12UB

SmartRack 12U Mid-Depth Rack Enclosure Cabinet

  • Type: Enclosures
  • Style: Floor-Standing
  • Rack Height: 12U
  • Max Device Depth (in.): 32.5
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.