Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Digital Signage & Audio/Video / Splitters/Switches

P576-001-DP

DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1-ft.

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P576-001

DMS-59 to Dual DVI Splitter Y Cable (M to 2x DVI-I F), 1-ft.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) DVI-I DUAL LINK (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P574-001

DMS-59 to Dual VGA Splitter Y Cable (M to 2xF), 1-ft

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: DMS59 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P564-06N-DV

DVI Y Splitter Cable, Digital and VGA Monitors (DVI-I M to DVI-D F and HD15 F) 6-in.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL LINK (MALE)
  • Connector 2: DVI-D DUAL LINK (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P564-001

DVI Y Splitter Cable, Digital Monitors (DVI-D M to 2x F), 1-ft.

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-D DUAL LINK (MALE)
  • Connector 2: (2) DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Length (ft): 0 - 2
  • Color: Black
P516-006-HR

High Resolution VGA Monitor Y Splitter Cable (HD15 M to 2x HD15 F), 6-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 3 - 6
  • Color: Black
P516-001-HR

VGA Monitor Y Splitter Cable, High Resolution (HD15 M to 2x HD15 F), 1-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
P313-06N-WH

3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.

  • Type: Splitters/Switches
  • Technology: Stereo Audio
  • Connector 1: 3.5MM (MALE)
  • Connector 2: (2) 3.5MM (FEMALE)
  • Length (ft): 0 - 2
  • Color: White
BHDBT-T-SI-4X4

HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K @ 30Hz UHD / 1080p @ 60Hz, 4 Input, 4 Output, TAA

  • Type: Splitters/Switches
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
BHDBT-T-SI-4X2

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K @ 30Hz UHD / 1080p @ 60Hz ,4 Input,2 Output,Up to 500-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDBaseT; HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B160-301-HDSI

DVI/HDMI over Cat5/6 Splitter/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; HDMI; Stereo Audio
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
B160-202-HDSI

DVI/HDMI over Cat5/6 Matrix/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; DVI; HDMI; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
B160-103-HDSI

DVI/HDMI over Cat5/6 Switch/Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 656 ft. (200 m), TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; Cat6; HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (1) HDMI (FEMALE)
  • Color: Black
B160-101-DPHDSI

DisplayPort to DVI/HDMI over Cat5/6 Extender Kit - 1080p @ 60 Hz, RS-232, IR Control, 328 ft., TAA

  • Type: Splitters/Switches
  • Technology: A/V over IP; DVI; DisplayPort; HDMI; Serial (RS232)
  • Connector 1: (1) DISPLAYPORT (FEMALE); (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Connector 2: (1) HDMI (FEMALE); (1) RJ45 (FEMALE)
  • Color: Black
B157-002-VGA

2-Port DisplayPort to VGA Splitter, TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) HD15 (FEMALE)
B157-002-HD

2-Port DisplayPort to HDMI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: HDMI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) HDMI (FEMALE)
B157-002-DVI

2-Port DisplayPort to DVI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
B156-004-V2

4-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (4) DISPLAYPORT (FEMALE)
  • Color: Black
B156-004-HD-V2

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B156-004-HD

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B156-003-V2

3-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (3) DISPLAYPORT (FEMALE)
  • Color: Black
B156-003-HD-V2

3-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (3) HDMI (FEMALE)
  • Color: Black
B156-002-V2

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Color: Black
B156-002-HD-V2

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B156-002-HDMI

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B156-002-DVI-V2

2-Port DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 1920 x 1080 (1080p), TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B156-002-DVI

2-Port DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 3840x1200 at 60Hz, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
B156-002

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: DISPLAYPORT (FEMALE)
  • Connector 2: (2) DISPLAYPORT (FEMALE)
  • Color: Black
B155-004-HD-V2

4-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B155-004-DP-V2

4-Port Mini DisplayPort 1.2 to DisplayPort Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (4) DISPLAYPORT (FEMALE)
  • Color: Black
B155-003-HD-V2

3-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 60 Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: HDMI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (3) HDMI (FEMALE)
  • Color: Black
B155-003-DP-V2

3-Port Mini DisplayPort 1.2 to DisplayPort MST Hub 4K, 3840 x 2160 (4K x 2K) @ 60 Hz, UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (3) DISPLAYPORT (FEMALE)
  • Color: Black
B155-002-VGA

2-Port Mini DisplayPort to VGA Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; VGA/SVGA
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B155-002-HD-V2

2-Port Mini DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) @ 24/30Hz UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B155-002-HD

2-Port Mini DisplayPort to HDMI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort; HDMI
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B155-002-DVI-V2

2-Port Mini DisplayPort 1.2 to DVI Multi-Stream Transport (MST) Hub, 1920 x 1080 (1080p), TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: Black
B155-002-DVI

2-Port Mini DisplayPort to DVI Splitter, TAA

  • Type: Splitters/Switches
  • Technology: DVI; DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B155-002-DP-V2

2-Port Mini DisplayPort 1.2 to DisplayPort Multi-Stream Transport (MST) Hub, 3840 x 2160 (4K x 2K) UHD, TAA

  • Type: Splitters/Switches
  • Technology: DisplayPort
  • Connector 1: MINI DISPLAYPORT (MALE)
  • Connector 2: MICRO-USB B (FEMALE)
  • Color: Black
B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B140-1P1-WP-1

DVI over Cat5/Cat6 Passive Extender Wallplate Kit, Transmitter and Receiver, 1920x1080 60Hz, Up to 100-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Color: White
B140-004

4-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B140-002-DD

2-Port Dual Display DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B140-002

2-Port DVI over Cat5/Cat6 Extender Splitter, Video Transmitter, 1920x1080 at 60Hz, Up to 200-ft., TAA

  • Type: Splitters/Switches
  • Technology: DVI
  • Connector 1: DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B136-004

4-Port Component Video + Stereo Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter, Up to 700-ft., TAA

  • Type: Splitters/Switches
  • Technology: Component; Stereo Audio
  • Connector 1: (5) RCA (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B132-200A-SR

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 at 60Hz, Up to 300-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
B132-008A-2

8-Port VGA + Audio over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter with EDID, 1920 x 1440 @ 60 Hz, Up to 1,000 ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (8) RJ45 (FEMALE)
  • Color: Black
B132-004A-2

4-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B132-004-2

4-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B132-002A-2

2-Port VGA with Audio over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B132-002-2

2-Port VGA over Cat5/Cat6 Extender Splitter, Box-Style Transmitter with EDID, 1920x1440 at 60Hz, Up to 1000-ft., TAA

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B130-202A

VGA with Audio over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA; Stereo Audio
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
B130-202

VGA over Cat5/Cat6 Extender Kit, Transmitter & Receiver with EDID, 2 Local/2 Remote Displays, 1440x900, Up to 500-ft.

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
B126-4X4

4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter, Video and Audio, 1080p @ 60 Hz, Up to 175-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI; Serial (RS232); IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B126-2X2

2 x 2 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter,Video and Audio, 1080p @60Hz up to 125-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B126-2P2M-POC

2-Port HDMI over Cat5/Cat6 Extender Kit, Power over Cable, Box-Style Transmitter, 2 Mini Receivers, 1080p @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
B126-2A1

1 x 2 HDMI over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Receiver, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B126-2A0

2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: RJ45 (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B126-004

4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @60Hz up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (4) RJ45 (FEMALE)
  • Color: Black
B126-002

2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @ 60 Hz, Up to 150-ft., TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) RJ45 (FEMALE)
  • Color: Black
B119-4X4

4x4 HDMI Matrix Switch for Video and Audio, 1920x1200 at 60Hz / 1080p (HDMI 4xF/4xF), TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B119-4X1-MV

HDMI Quad Multi-Viewer Switch - 4-Port with Built-in IR, 1080p @ 60 Hz (F/4xF)

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B119-2X2

2x2 HDMI Matrix Switch for Video and Audio, 1920x1200 at 60Hz / 1080p (HDMI 2xF/2xF), TAA

  • Type: Splitters/Switches
  • Technology: HDMI; IR; Serial (RS232)
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B119-005-UHD

5-Port HDMI Switch with Remote Control - 4K x 2K @ 60 Hz (HDMI F/5xF), 3D, HDMI 2.0, HDCP 2.2, EDID

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (5) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
B119-004-UHD

4-Port HDMI Switch for Video and Audio, 4K x 2K UHD @ 60 Hz (HDMI F/4xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (4) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
B119-003-UHD-MN

3-Port HDMI Mini Switch for Video and Audio, 4K x 2K UHD @ 30 Hz (HDMI F/3xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
B119-003-UHD

3-Port HDMI Switch with Remote Control - 4K x 2K @ 60 Hz (F/3xF)

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (3) HDMI (FEMALE)
  • Connector 2: DB9 (MALE); HDMI (FEMALE)
  • Color: Black
B119-002-UHD

2-Port HDMI Switch for Video and Audio, 4K x 2K UHD @ 60 Hz (HDMI F/2xF) with Remote Control

  • Type: Splitters/Switches
  • Technology: HDMI; IR
  • Connector 1: (2) HDMI (FEMALE)
  • Connector 2: HDMI (FEMALE)
  • Color: Black
B118-008-UHD

8-Port 4K HDMI Splitter for Ultra-HD (4Kx2K) Video and Audio - 4096 x 2160 @ 30Hz

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (8) HDMI (FEMALE)
  • Color: Black
B118-008E-UHD-2

8-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, HDCP 2.2, EDID Management

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (8) HDMI (FEMALE)
  • Color: Black
B118-004-UHD-2

4-Port 4K 3D HDMI Splitter, HDMI 2.0, HDCP 2.2, Ultra HD 4K x 2K Audio/Video, 3840 x 2160 @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B118-004-UHD

4K 4-Port HDMI Splitter – Ultra HD 3840 x 2160 (4K x 2K) @ 30 Hz

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B118-004-HDR

4-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (4) HDMI (FEMALE)
  • Color: Black
B118-002-UHD-2

2-Port 4K 3D HDMI Splitter, HDMI 2.0, HDCP 2.2, Ultra HD 4K x 2K Audio/Video, 3840 x 2160 @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B118-002-UHD

2-Port 4K 3D HDMI Splitter for Ultra-HD 4K x 2K Video with Audio, 4096 x 2160 @ 30 Hz

  • Type: Splitters/Switches
  • Technology: HDMI (All types)
  • Connector 1: HDMI (MALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B118-002-HDR-V2

2-Port HDMI 2.0 Splitter - 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, USB Powered, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B118-002-HDR

2-Port HDMI Splitter - HDMI 2.0, 4K x 2K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

  • Type: Splitters/Switches
  • Technology: HDMI
  • Connector 1: HDMI (FEMALE)
  • Connector 2: (2) HDMI (FEMALE)
  • Color: Black
B116-004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

  • Type: Splitters/Switches
  • Technology: DVI; Stereo Audio
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (4) DVI-I (FEMALE)
  • Color: Black
B116-002A

2-Port DVI Splitter with Audio and Signal Booster, Single-Link 1920x1200 at 60Hz/1080p (DVI F/2xF), TAA

  • Type: Splitters/Switches
  • Technology: DVI; Stereo Audio
  • Connector 1: DVI-I (FEMALE)
  • Connector 2: (2) DVI-I (FEMALE)
  • Color: Black
B114-004-R

4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (4) HD15 (FEMALE)
  • Color: Black
B114-002-R

2-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/2xF)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: HD15 (MALE)
  • Connector 2: (2) HD15 (FEMALE)
  • Color: Black
B112-002-R

2-Port Manual VGA/SVGA Video Switch (3x HD15F)

  • Type: Splitters/Switches
  • Technology: VGA/SVGA
  • Connector 1: (2) HD15 (FEMALE)
  • Connector 2: HD15 (FEMALE)
  • Color: Silver
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.