Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Tripp Lite Surge Protectors

Accessories

Style
  • STRIP
  • DIRECT PLUG-IN
  • RACKMOUNT
  • IN-LINE
  • UNDER MONITOR
  • LOW PROFILE
  • DISK
  • BALL
  • TOWER
  • RACK / CONSOLE
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 277/480V 3-PH Wye
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V AC
  • 5V DC
  • 90-260V AC
  • 9V DC
  • 600V 3-PH Delta
  • 480V 3-PH Delta
Joules
  • 0
  • 110
  • 156
  • 180
  • 190
  • 240
  • 250
  • 280
  • 300
  • 306
  • 316
  • 330
  • 340
  • 350
  • 360
  • 380
  • 430
  • 450
  • 455
  • 480
  • 510
  • 540
  • 567
  • 570
  • 600
  • 627
  • 660
  • 680
  • 720
  • 750
  • 760
  • 790
  • 800
  • 840
  • 850
  • 900
  • 936
  • 940
  • 990
  • 1020
  • 1038
  • 1050
  • 1080
  • 1100
  • 1140
  • 1200
  • 1340
  • 1400
  • 1410
  • 1440
  • 1500
  • 1650
  • 1800
  • 1980
  • 2032
  • 2100
  • 2160
  • 2180
  • 2280
  • 2395
  • 2420
  • 2450
  • 2496
  • 2520
  • 2700
  • 2800
  • 2880
  • 3000
  • 3040
  • 3134
  • 3150
  • 3240
  • 3330
  • 3345
  • 3384
  • 3600
  • 3840
  • 3860
  • 3900
  • 4320
  • 4675
  • 5100
  • 5700
  • 5950
  • 5960
  • 6480
  • 8320
  • 9220
Cord Length (ft.)
  • 0
  • 0.5
  • 1
  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 5.9
  • 6
  • 6.5
  • 6.56
  • 7
  • 8
  • 8.2
  • 8.5
  • 9
  • 10
  • 12
  • 15
  • 25
Outlet Types
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 6-15/20R
  • 6-15R
  • British BS 1363A
  • C13
  • C19
  • C6 3-prong
  • C8 2-prong
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
  • AUS/NZ 10A
loading gif

Need Help Finding Surge Protector Accessories?

Tripp Lite's surge protector accessories include clamp-on holders that attach your surge protector or power strip to your desktop and provide easy access to AC power without the hassle of drilling into walls or workbenches.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.