Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Surge Protectors

Conference Room

Style
  • STRIP
  • DIRECT PLUG-IN
  • RACKMOUNT
  • IN-LINE
  • UNDER MONITOR
  • LOW PROFILE
  • DISK
  • BALL
  • TOWER
  • CUBE
  • CHARGING STATION
  • RACK / CONSOLE
Outlet Types
  • 35135 DC Power
  • 3515 DC Power
  • 47517 DC Power
  • 5-15/20R
  • 5-15R
  • 5-15R-HG
  • 5-20R
  • 5-20R-HG
  • 5521 DC Power
  • 5525 DC Power
  • 6-15/20R
  • 6-15R
  • 6-20R
  • AUS/NZ 10A
  • British BS 1363A
  • C13
  • C19
  • C39
  • C6 3-prong
  • C8 2-prong
  • Car Cigarette Lighter Adapter
  • CEE7/7
  • French/Belgian
  • Hardwire
  • HDMI
  • IEC309 16A BLUE (2P+E)
  • IEC309 32A BLUE (2P+E)
  • India BS 546 6A/2A
  • L14-30R
  • L21-20R
  • L21-30R
  • L5-20R
  • L5-30R
  • L6-20R
  • L6-30R
  • Network
  • Schuko Type F
  • Universal outlets
Cord Length (ft.)
  • 0
  • 0.5
  • 0.66
  • 1
  • 1.5
  • 1.52
  • 1.96
  • 2
  • 2.5
  • 3
  • 3.28
  • 4
  • 4.9
  • 5
  • 5.9
  • 6
  • 6.5
  • 6.56
  • 7
  • 8
  • 8.2
  • 8.5
  • 9
  • 9.8
  • 10
  • 12
  • 15
  • 25
Joules
  • 0
  • 80
  • 110
  • 156
  • 180
  • 190
  • 240
  • 250
  • 280
  • 296
  • 300
  • 306
  • 316
  • 330
  • 340
  • 350
  • 360
  • 380
  • 430
  • 450
  • 455
  • 480
  • 490
  • 510
  • 540
  • 558
  • 567
  • 570
  • 588
  • 600
  • 627
  • 660
  • 680
  • 720
  • 750
  • 760
  • 790
  • 800
  • 840
  • 850
  • 900
  • 936
  • 940
  • 990
  • 1000
  • 1020
  • 1038
  • 1050
  • 1080
  • 1100
  • 1140
  • 1200
  • 1340
  • 1350
  • 1400
  • 1410
  • 1440
  • 1500
  • 1650
  • 1800
  • 1980
  • 2032
  • 2100
  • 2160
  • 2180
  • 2280
  • 2395
  • 2420
  • 2450
  • 2496
  • 2520
  • 2700
  • 2800
  • 2880
  • 3000
  • 3040
  • 3134
  • 3150
  • 3240
  • 3330
  • 3345
  • 3384
  • 3600
  • 3840
  • 3860
  • 3900
  • 4320
  • 4500
  • 4675
  • 5100
  • 5700
  • 5950
  • 5960
  • 6480
  • 8320
  • 9220
Input Voltage
  • 100V AC
  • 110V AC
  • 115V AC
  • 120/208V (Split phase L1,L2,N,G)
  • 120/208V 3-PH Wye
  • 120/240V (Split phase L1,L2,N,G)
  • 120V AC
  • 127/220V 3-PH Wye
  • 127V AC
  • 12V DC
  • 140V AC
  • 200V AC
  • 208V AC
  • 220/380V 3-PH Wye
  • 220V AC
  • 230/400V 3-PH Wye
  • 230V AC
  • 240/415V 3-PH Wye
  • 240V AC
  • 24V DC
  • 277/480V 3-PH Wye
  • 36V DC
  • 380V AC
  • 400V AC
  • 415V AC
  • 480V 3-PH Delta
  • 480V AC
  • 48V DC
  • 5V DC
  • 600V 3-PH Delta
  • 90-260V AC
  • 9V DC
loading gif

Need Help Finding a Conference Room Surge Protector?

Tripp Lite's conference room surge protectors are ideal for conference tables, offices, trade shows and other areas with multiple mobile devices that need shielding against spikes, surges and line noise.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.