Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Tripp Lite Surge Protectors

loading gif

Need Help Finding a Surge Protector?

With the highest UL-verified surge suppression ratings in its class, a Tripp Lite power surge protector is your best defense against AC voltage surges and spikes. A reliable surge suppressor also blocks line noise and includes hard-to-find features such as compact metal casings, USB ports and inline Ethernet cable protection for data and PoE networks. Let us help you find a surge protector with features designed for your home or office.
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.