Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Network Cabling Tools & Testers / Testers

T100-001-TST

RJ11/RJ12/RJ45 Wire Crimper with Built-in Cable Tester

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a
T050-001-USB-C

USB-C Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

  • Type: Testers
  • Technology: USB
T050-001-USB-A

USB-A Voltage and Current Tester Kit - LCD Screen, USB 3.1 Gen 1, M/F

  • Type: Testers
  • Technology: USB
T040-001-HDMI

HDMI Cable Tester with Carrying Case

  • Type: Testers
  • Technology: HDMI
T040-001-DP

DisplayPort Cable Tester with Carrying Case

  • Type: Testers
  • Technology: DisplayPort
T030-50M

Laser Distance Measurer, 50 m

  • Type: Testers
  • Technology: IR
T020-001-ST9

FC to ST 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Singlemode
T020-001-ST62

FC to ST 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-SC9

FC to SC 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Singlemode
T020-001-SC62

FC to SC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-SC50

FC to SC 50/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-SC10G

FC to SC 50/125 OM3 10 Gb Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-PSF

Multi-Function Optical Fiber Cable Tester with Power Meter, Light Source and Visual Fault Locator

  • Type: Testers
  • Technology: Multimode
T020-001-LC9

FC to LC 9/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Singlemode
T020-001-LC62

FC to LC 62.5/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-LC50

FC to LC 50/125 Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T020-001-LC10G

FC to LC 50/125 OM3 10 Gb Adapter for Multi-Function Optical Fiber Cable Tester (M/F)

  • Type: Testers
  • Technology: Multimode
T016-004-K

4-Piece Network Installer Tool Kit with Carrying Case

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a; USB; USB 2.0 (High Speed)
T014-001

Network Cable Continuity Tester for Cat 5/Cat6/Cat6a, Phone, USB and Coax Cable Assemblies

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax; USB
T013-001-POE

Network Cable Continuity Tester with PoE Detection for Cat5e/Cat6/Cat6a and Phone Cable Assemblies

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax; USB
T012-001-K

Multi-Function Cable Tester with Wire Tracker and Tone Generator

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a
T010-001-K

Multi-Function Cable Tester with Wire Tracker (RJ45, RJ11, BNC, USB)

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); Coax; USB
N044-000-R

Network Cable Continuity Tester for Cat5/Cat6, Phone and Coax Cable Assemblies

  • Type: Testers
  • Technology: Cat5/5e; Cat6; Cat6a
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.