Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS Battery Packs

Tower

Phase
  • Single-Phase
  • 3-Phase
Form Factor
  • Rack
  • Rack/Tower
  • Tower
  • DIN Rail 35mm
DC Voltage
  • 12
  • 18
  • 24
  • 36
  • 48V
  • 48
  • 72
  • 240
  • 192
  • 96
  • 5V (USB type A), 9V Battery, 12V (CLA Adapter)
  • +/-120V DC
  • 24V DC
  • 48V DC
  • +/- 120VDC
  • ±120 VDC
  • 0
  • 360
  • 180
  • 120 per battery string
  • 60 VDC per pack, 120 VDC full string
  • BATTERY: 24
  • MPPT PV: 30-115VDC
  • BATTERY: 48. MPPT PV: 120-450
  • 15
  • 30
  • 348
  • +/- 240VDC
  • +/- 240
  • 240VDC
  • ±240VDC
  • ±144VDC
  • ±120VDC
  • +/-240V DC
  • +/- 144VDC
Rack Height
  • 0.5U
  • 0U
  • 1U
  • 2U
  • 3U
  • 4U
  • 5U
  • 6U
  • 7U
  • 8U
  • 9U
  • 10U
  • 12U
  • 13U
  • 14U
  • 15U
  • 16U
  • 18U
  • 21U
  • 22U
  • 24U
  • 25U
  • 26U
  • 30U
  • 33U
  • 34U
  • 36U
  • 38U
  • 40U
  • 42U
  • 44U
  • 45U
  • 47U
  • 48U
  • 50U
  • 51U
  • 52U
  • 55U
  • 58U
loading gif

Need Help Finding a Tower UPS Battery Pack?

Tripp Lite's external backup battery packs provide extended runtime when connected to expandable Tripp Lite UPS systems.

Chat is Offline

Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.