Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Ceiling Mounts

Full Motion Universal Ceiling Mount Projectors DUNVPJT

Full Motion Universal Ceiling Mount for Projectors

  • Type: Ceiling Mounts
  • Motion: Full
  • Max Weight (lbs.): 55
full motion tv ceiling mount for 23 to 42 inches DCTM

Full Motion Ceiling Mount for 23" to 42" TVs and Monitors.

  • Type: Ceiling Mounts
  • Screen Size (in.): 1 - 20; 21 - 29; 30 - 39; 40 - 49
  • Number of Displays: 1
  • Motion: Full
  • VESA Pattern (mm): 100x100; 100x200; 100x75; 200x100; 200x200; 200x75; 75x100; 75x200; 75x75
  • Max Weight (lbs.): 66
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.